Download document () of 20

U336-000-GB-AL

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter, 10/100/1000, Plug and Play, Aluminum

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
U336-000-GB-AL
UPC
037332190529
Product Length/Depth
4.7 in
Product Height
1.22 in
Product Width
4 in
Product Weight
0.001 lb
Compliances
FCC Compliant
CE Marked
RoHS
REACH
Product Type
Network adapter

Product specifications

Relative Humidity
20% to 80% RH, Non-Condensing
Color
Silver
Cable Jacket Rating
VW-1
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Full Duplex Support
Bus Powered
Remote Wakeup Support
Suspend Mode Support
Auto MDIX Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Product Highlights
LEDs indicate power, network connection and data transfer
Ensures full 10/100/1000 Mbps network speeds
Fits easily into pocket, backpack, briefcase or laptop bag
Plug and play—no drivers or external power supply needed
Compatible with Windows, Mac and Linux operating systems
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
-4° to 158°F (-20° to 70°C)
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Cat5/5e
Network Compatibility
1 Gbps (Gigabit)
Cable Length
Up to 4ft (up to 1M)
Number of Ports
1
Power Consumption (Watts)
0.4 W
BTUs
1.4 BTU/Hr
LED Indicators
Green (Link); Yellow (Activity)
Material
Aluminum
Connector
HDMI
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.