USB-C, USB-A to RJ45 Gigabit Ethernet Network Adapter (2xM/F), USB 3.2 Gen 1, Black
| Product Name |
Eaton Tripp Lite series network adapter
|
| Catalog Number |
U336-000-GB-CA
|
| UPC |
037332266934
|
| Product Length/Depth |
0.787 in
|
| Product Height |
4.72 in
|
| Product Width |
3.94 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
CE Marked WEEE Directive FCC Compliant REACH |
| Certifications |
NOM
|
| Product Type |
Network adapter
|
| Application |
|
| Operating Humidity Range |
10 to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Charging Ports / Amps |
3A
|
| Connector Plating |
Nickel
|
| IEEE Standards Supported |
802.3
|
| Product Features |
Remote Wakeup Support
|
| USB Specification |
USB 1.1 (up to 12 Mbps)
USB 2.0 (up to 480 Mbps) USB 3.0 (up to 5 Gbps) |
| Network Speed |
1 Gbps (Gigabit)
|
| Product Highlights |
Plug-and-play operation with no external power needed for easy, immediate installation
Connects you to a wired 10/100/1000 Mbps network where Wi-Fi is weak or unavailable More convenient, less expensive than installing or upgrading an internal Ethernet card LED indicates successful connection to computer and an Ethernet network Widely compatible with Windows and macOS operating systems |
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
USB C (MALE)
RJ45 (FEMALE) |
| SideA Connector2 |
USB C (MALE)
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Charging AMPS per port |
3 A
3A |
| Technology |
Cat6
Cat5/5e Cat6a USB 2.0 (High Speed) USB 3.x |
| Network Compatibility |
1 Gbps (Gigabit)
|
| Built-In Cable Length |
0.328 ft
|
| Cable Length |
Up to 4ft (up to 1M)
|
| Number of Ports |
1
|
| Cable Outer Diameter (OD) |
3.9mm
|
| LED Indicators |
White (Connection to Power); Orange (Activity)
|
| Material |
PC (Plastic)
|
| Recommended Category Cable |
Cat6/Cat6a Cables
|
| Wire Gauge (AWG) |
32 + 28
|
| Total Charging Amps |
3A
|
| Total Charging Watts |
20 W
|
| Connector |
USB-C
VGA |