USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, White
| Product Name |
Eaton Tripp Lite series network adapter
|
| Catalog Number |
U336-000-GBW
|
| UPC |
037332183286
|
| Product Length/Depth |
5.2 in
|
| Product Height |
0.9 in
|
| Product Width |
5.2 in
|
| Product Weight |
0.001 lb
|
| Compliances |
REACH
FCC Compliant RoHS CE Marked |
| Product Type |
Network adapter
|
| Application |
|
| Relative Humidity |
10% to 90 % RH, Non-Condensing
|
| Color |
White
|
| Cable Jacket Rating |
VW-1
|
| Connector Plating |
Nickel
|
| IEEE Standards Supported |
802.3
|
| Product Features |
Driver Required
Bus Powered Full Duplex Support Remote Wakeup Support Suspend Mode Support Auto MDIX Support |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) |
| Network Speed |
1 Gbps (Gigabit)
|
| Product Highlights |
USB 3.0 compatibility allows large data transfers with no compromise in signal quality
Connects your laptop to a Gigabit Ethernet network when Wi-Fi is unavailable Plug-and-play operation allows you to set it up and begin using it immediately Supports true 10/100/1000 Mbps Ethernet network speeds for fast downloads Small enough to carry in a pocket or purse for fast file transfers anywhere |
| SideA Connector1 |
USB 3.0 A (MALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
|
| Operating Temperature |
32° to 158°F (0° to 70°C)
|
| Operating Temperature Range |
32° to 158°F (0° to 70°C)
|
| Storage Temperature Range |
14° to 176°F (-10° to 80°C)
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Technology |
Cat5/5e
Cat6 |
| Network Compatibility |
1 Gbps (Gigabit)
|
| Cable Length |
Up to 4ft (up to 1M)
|
| Power Consumption (Watts) |
0.5 W
|
| BTUs |
1.7 BTU/Hr
|
| Material |
ABS, PVC
|
| Recommended Category Cable |
Cat5/Cat5e/Cat6 Cables
|
| Connector |
HDMI
USB-C |