USB to RJ45 Gigabit Ethernet Network Adapter (M/F) - USB 3.1 Gen 1, 2.5 Gbps Ethernet, Black
| Product Name |
Eaton Tripp Lite series network adapter
|
| Catalog Number |
U336-06N-2P5-B
|
| UPC |
037332249104
|
| Product Length/Depth |
10 in
|
| Product Height |
1 in
|
| Product Width |
7.5 in
|
| Product Weight |
0.128 lb
|
| Compliances |
RoHS
FCC Compliant CE Marked REACH |
| Product Type |
Network adapter
|
| Application |
|
| Relative Humidity |
0-90% non-condensing
|
| Color |
Black
|
| IEEE Standards Supported |
802.3bz
802.3x 802.1q 802.3ab 802.1p 802.3 802.3az 802.3u |
| Product Features |
Remote Wakeup Support
Bus Powered Full Duplex Support |
| USB Specification |
USB 3.1 Gen 1 (up to 5 Gbps)
|
| Network Speed |
2.5 Gbps
|
| Product Highlights |
Plug-and-play operation with no external power needed for easy, immediate installation
Widely compatible with Windows, Mac, Chrome, Android and Linux operating systems LED indicates successful connection to wired network and transferal of data More convenient, less expensive than installing or upgrading an internal Ethernet card Connects your laptop to a wired 2.5 Gbps network where Wi-Fi is weak or unavailable |
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Technology |
Cat6a
Cat5/5e Cat6 |
| Network Compatibility |
2.5 Gbps
|
| Data Transfer Rate |
2.5 Gbps
|
| Built-In Cable Length |
0.98 ft
|
| Cable Length |
Up to 4ft (up to 1M)
|
| Connector |
HDMI
USB-C |