Download document () of 20

U342-DHG-402

USB 3.0 SuperSpeed Laptop Dock - HDMI, DVI Video, Audio, USB, Ethernet

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U342-DHG-402
UPC
037332182586
Product Length/Depth
5.1 in
Product Height
4.1 in
Product Width
8.4 in
Product Weight
1.3 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
Product Type
Docking station

Product specifications

Type
Docking Station
Audio Ports
3.5MM (FEMALE)
Separate 3.5 mm mini stereo jacks for speakers and microphone
Total Charging Watts
0
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-90% non-condensing
Color
Black
Material
ABS
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Connector Plating
Nickel
IEEE Standards Supported
802.3az
Product Features
Driver Required
Full Duplex Support
Auto MDIX Support
Ethernet Support
Battery Charging (5V/1.5A Port)
Mirror Mode
Remote Wakeup Support
Extended Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Product Highlights
Backward compatible to USB 2.0 and 1.1
Mac OS 10.8.5 and later compatible, Mac 10.11
Compatible with Ubuntu 14.04.2
Add multiple ports to your laptop via one USB 3.0 connection
Windows 7 and later compatible, Windows 10
Packaging Type
Box
Plug Color
White
Blue
External Power Supply Certifications
RoHS
UL
FCC
Power Source Type
AC Adapter
HDCP Specification
1.3
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB 3.0 A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
Dc Barrel Plug
OD: 4.75 x 1.7 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
DVI-I (FEMALE)
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
RJ45 (FEMALE)
Host Connector
USB A (MALE)
SideB Connectors5
USB A (FEMALE)
Charging AMPS per port
1.5 A
Technology
DVI
Stereo Audio
Cat5/5e
USB 3.x
Cat6
HDMI
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
SideB Connectors6
3.5MM (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W)
Video Ports Details
HDMI 1.3
AC Adapter
Input: 100-240V, 50/60 Hz, 0.8A; Output: 5V, 4A
AC Power Adapter Cord Length
6 ft
Number of Ports
13
Number of USB Hub Ports
6
Power Consumption
5 W
Audio Ports Details
Separate 3.5 mm mini stereo jacks for speakers and microphone
Resolutions Supported
Both HDMI and DVI outputs support video resolutions up to 2048 x 1152 @ 60 Hz
Storage Temperature Range
14° to 176°F (-10° to 80°C)
BTUs
15.4 BTU/Hr
Max Supported Video Resolution
2048 x 1152 @60Hz
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Video Ports
DVI-I (FEMALE)
HDMI (FEMALE)
HDMI 1.3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.