Download document () of 20

U360-004-MINI

4-Port Portable USB 3.0 SuperSpeed Hub

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U360-004-MINI
UPC
037332184726
Product Length/Depth
2.25 in
Product Height
0.75 in
Product Width
3.5 in
Product Weight
0.15 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Product Type
Hub

Product specifications

Type
Hub
Accessories
No
Relative Humidity
20% to 80% RH, Non-Condensing
Color
Black
Silver
Cable Jacket Rating
VW-1
Material
Plastic
USB Hub Ports
Yes
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Portable design with built-in 1-ft. cable
USB data transfer rates up to 5Gbps
Plug and Play
Packaging Type
Box
Plug Color
Blue
White
Power Source Type
USB
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB 3.0 A (FEMALE)
Host Connector
USB A (MALE)
Technology
USB 3.x
Features
Flex Center
Number of Ports
4
Number of USB Hub Ports
4
Power Consumption
1 W
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
BTUs
2.6 BTU/Hr
Mounting Details
No
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.