Download document () of 20

U428-C6N-F

USB-C to USB-A Adapter (M/F), USB 3.2 Gen 1 (5 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 6-in. (15.24 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U428-C6N-F
UPC
037332218087
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.03 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Certifications
USB-IF
Global Catalog
U428-C6N-F
Product Type
Cable

Product specifications

Application
  • Charge and sync a USB-C or Thunderbolt 3 mobile device from a USB-A wall charger
  • Connect a printer or scanner to the USB-C port on your computer or laptop
  • Transfer data between an external hard drive or flash drive and your computer or laptop
  • Connect your computer or laptop to a docking station or hub
Relative Humidity
10% to 85% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
Certified by USB-IF to ensure highest-grade construction and performance
Reversible USB-C plug connects in either direction for immediate no-fuss use
Power Delivery cable provides 3A (60W) power output for charging mobile devices
Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
USB-C to USB-A adapter cable compatible with USB-A, USB-C and Thunderbolt 3 devices
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB 3.0 A (FEMALE)
Technology


USB 3.x
Thunderbolt
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
4.5 mm
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.