USB-C to Gigabit Ethernet Vertical Network Adapter (M/F) - USB 3.1 Gen 1, 10/100/1000 Mbps, Black
| Product Name |
Eaton Tripp Lite series network adapter
|
| Catalog Number |
U436-000-GB
|
| UPC |
037332238085
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.025 lb
|
| Compliances |
FCC Compliant
REACH CE Marked RoHS |
| Product Type |
Network adapter
|
| Application |
|
| Relative Humidity |
0-85% non-condensing
|
| Color |
Black
|
| IEEE Standards Supported |
802.1q
802.3az 802.3x 802.3u 802.3 |
| Product Features |
Bus Powered
Full Duplex Support |
| USB Specification |
USB 3.1 Gen 1 (up to 5 Gbps)
|
| Network Speed |
1 Gbps (Gigabit)
|
| Product Highlights |
Vertical USB-C plug orientation prevents adjacent ports from being blocked
Plug-and-play operation with no software required for easy, immediate installation Connects to a wired 10/100/1000 Mbps network where Wi-Fi is weak or unavailable Reversible USB-C plug connects in either direction for immediate no-fuss use More convenient, less expensive than installing or upgrading an internal Ethernet card |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Technology |
Cat5/5e
Cat6 |
| Network Compatibility |
1 Gbps (Gigabit)
|
| Cable Length |
Up to 4ft (up to 1M)
|
| LED Indicators |
Green (Data Transmission), Orange (Power)
|
| Material |
ABS, PBT
|
| Recommended Category Cable |
Cat5e/Cat6 Cables
|
| Connector |
MINI DISPLAYPORT
USB-C |