Download document () of 20

U436-06N-2P5

USB-C to RJ45 Gigabit Ethernet Network Adapter (M/F) - USB 3.2 Gen 1, 2.5 Gbps Ethernet

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
U436-06N-2P5
UPC
037332272706
Product Length/Depth
0.5 in
Product Height
7 in
Product Width
9 in
Product Weight
0.056 lb
Compliances
REACH
RoHS
FCC Compliant
CE Marked
WEEE Directive
Product Type
Network adapter

Product specifications

Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-Condensing
Color
Black
Connector Plating
Nickel
IEEE Standards Supported
802.3az
802.1p
802.1q
802.3x
802.3bz
802.3u
802.3ab
802.3
Product Features
Bus Powered
Full Duplex Support
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Network Speed
2.5 Gbps
Product Highlights
Transmits data at least 2.5 times faster than standard 10/100/1000 Mbps adapters
Connects your laptop to a fast 2.5 Gbps network where Wi-Fi is weak or unavailable
More convenient, less expensive than a dock
Plug-and-play operation with no external power needed for easy, immediate installation
Widely compatible with Windows, macOS, Chrome and Linux operating systems
Contact Plating
Nickel
SideA Connector1
USB C (MALE)
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
RJ45 (FEMALE)
Host Connector
USB C (MALE)
Technology
Cat6a
Cat6
Cat5/5e
Cat8
Network Compatibility
2.5 Gbps
Data Transfer Rate
1 Gbps
Built-In Cable Length
0.393 ft
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
4.3mm
Material
Plastic
Wire Gauge (AWG)
34
Connector
USB-C
HDMI

Export product specification