USB-C to Gigabit Network Adapter with Thunderbolt 3 Compatibility - Black
| Product Name |
Eaton Tripp Lite series network adapter
|
| Catalog Number |
U436-06N-GB
|
| UPC |
037332206954
|
| Product Length/Depth |
2.36 in
|
| Product Height |
0.63 in
|
| Product Width |
1.1 in
|
| Product Weight |
0.06 lb
|
| Compliances |
FCC Compliant
CE Marked RoHS REACH |
| Product Type |
Network adapter
|
| Application |
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Relative Humidity |
5% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Connector Plating |
Nickel
|
| IEEE Standards Supported |
802.3
|
| Product Features |
Bus Powered
Full Duplex Support Remote Wakeup Support Suspend Mode Support Auto MDIX Support |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) |
| Cable Jacket Material |
PVC
|
| Network Speed |
1 Gbps (Gigabit)
|
| Product Highlights |
Easy to install with plug-and-play operation—no software or drivers required
Provides instant access to Gigabit speeds without an internal Ethernet card Simplified connections with a reversible Type-C connector that plugs into your device’s port in any direction Connects a USB-C or Thunderbolt 3 PC, laptop or tablet to a wired Ethernet network Ultra-compact design for easy transport |
| Contact Plating |
Nickel
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
|
| Operating Temperature |
32 to 158 F (0 to 70 C)
|
| Operating Temperature Range |
32 to 158 F (0 to 70 C)
|
| Storage Temperature Range |
14 to 158 F (-10 to 70 C)
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Host Connector |
USB C (MALE)
|
| Technology |
Cat6
Cat5/5e |
| Network Compatibility |
1 Gbps (Gigabit)
|
| Data Transfer Rate |
1 Gbps
|
| Built-In Cable Length |
0.3 ft
|
| Cable Length |
Up to 4ft (up to 1M)
|
| Number of Ports |
1
|
| Power Consumption (Watts) |
1 W
|
| BTUs |
3.1 BTU/Hr
|
| Cable Outer Diameter (OD) |
3.9mm
|
| Material |
ABS, PVC
|
| Recommended Category Cable |
Cat5/Cat5e/Cat6 Cables
|
| Wire Gauge (AWG) |
32
|
| Power Consumption Detail |
1W Maximum
|
| Connector |
MINI DISPLAYPORT
USB-C |