Download document () of 20

U436-06N-GBW

USB-C to Gigabit Network Adapter, Thunderbolt 3 Compatibility - White

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
U436-06N-GBW
UPC
037332189240
Product Length/Depth
1.063 in
Product Height
0.63 in
Product Width
6.561 in
Product Weight
0.06 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Certifications
CSA certified
UL Listed
cUL Listed
Product Type
Network adapter

Product specifications

Operating Humidity Range
10% to 85% RH, Non-Condensing
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Auto MDIX Support
Remote Wakeup Support
Bus Powered
Full Duplex Support
Suspend Mode Support
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Connects a USB Type-C or Thunderbolt™ 3 device to a wired Ethernet network
Compatible with Windows, Mac and Chromium operating systems
Plug and play—no drivers or external power supply needed
Supports full 10/100/1000 Mbps network speeds
Features reversible USB Type-C male plug on one end
Contact Plating
Nickel
SideA Connector1
USB C (MALE)
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
32° to 158°F (0° to 70°C)
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
RJ45 (FEMALE)
Host Connector
USB C (MALE)
Technology
Cat5/5e
Cat6
Network Compatibility
1 Gbps (Gigabit)
Data Transfer Rate
1 Gbps
Built-In Cable Length
0.3 ft
Cable Length
Up to 4ft (up to 1M)
Number of Ports
1
Power Consumption (Watts)
1 W
BTUs
3.1 BTU/Hr
Cable Outer Diameter (OD)
3.9mm
Material
ABS, PVC
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Wire Gauge (AWG)
32
Power Consumption Detail
1W Maximum
Connector
HDMI
USB-C

Export product specification