Download document () of 20

U442-DOCK10-S

USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A Hub Ports, Memory Card, 60W PD Charging

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK10-S
UPC
037332213365
Product Length/Depth
1.3 in
Product Height
0.51 in
Product Width
4.5 in
Product Weight
0.15 lb
Compliances
CE Marked
RoHS
FCC Compliant
REACH
Product Type
Docking station

Product specifications

Application
  • Play video from your laptop or PC on an HDMI display, such as an HDTV or projector
  • Transfer data to and from a USB flash drive or Micro SD memory card
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Connect a microphone/headset to record a podcast or listen to music
Type
Docking Station
Charging Ports Details
  • Charge the host laptop with up to 60W (20V/3A) of power via the PD 2.0 charging port
  • Two USB-A ports provide up to 0.9A each for connecting mobile devices
Number of Charging Ports
3
Total Charging Watts
60
Device Compatibility
Laptop
Chromebook
Computer
Projector
Tablet
Monitor/HDTV
Operating Humidity Range
10 to 85% RH, Non-condensing
Relative Humidity
5% to 95% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
Color
Silver
Cable Jacket Rating
VW-1
Material
Aluminum
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Charging Ports / Amps
0.9A
3A
Connector Plating
Nickel
Product Features
EDID Support
DSC Support
Extended Mode
Mirror Mode
DisplayPort Alt Mode
Bus Powered
USB Charging
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Product Highlights
Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
USB-A and memory card ports allow connection of flash drives and other peripherals
Plug-and-play operation with no software required for easy, immediate installation
Transmits audio/video signals from sources supporting USB DisplayPort Alt Mode
Supports 20V 3A (60W) power output for fast-charging compatible mobile devices
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Plug Color
White
Blue
HDCP Specification
2.2
SideA Connector1
USB C (MALE)
Compatible Devices
Smartphone
Chromebook
Laptop
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
MICRO SD (FEMALE)
HDMI (FEMALE)
SideB Connector4
USB C (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
0.9 A
3 A
Technology
HDMI
USB 3.x
Features
Flex Center
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
Supported Resolution
3840x2160 (4K)
Number of Ports
5
Number of USB Hub Ports
2
Power Consumption
2 W
Total Number of Ports
5
Card Slots Details
SD 3.0
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
6.1 BTU/Hr
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Card Slots
MICRO SD (FEMALE)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI 2.0
HDMI (FEMALE)
HDCP 2.2
USB Power Delivery (PD) Charging Specification
2
SD Card Specification
Micro SD

Export product specification