USB-C Dock, Triple Display - HDMI, VGA, USB 3.2 Gen 1, USB-A Hub, 100W PD Charging
| Product Name |
Eaton Tripp Lite series docking station
|
| Catalog Number |
U442-DOCK12-S
|
| UPC |
037332213389
|
| Product Length/Depth |
2.2 in
|
| Product Height |
0.67 in
|
| Product Width |
4.7 in
|
| Product Weight |
0.21 lb
|
| Compliances |
REACH
CE Marked RoHS FCC Compliant |
| Certifications |
EN 55024
EN 55032 |
| Product Type |
Docking station
|
| Application |
|
| Special features |
|
| Type |
Docking Station
|
| Charging Ports Details |
|
| Number of Charging Ports |
2
|
| Total Charging Amps |
0.9A (USB-A Port); 3A (PD Charging Port)
|
| Total Charging Watts |
60
|
| Operating Humidity Range |
10 to 85% RH, Non-condensing
|
| Relative Humidity |
5% to 95% RH, Non-Condensing
|
| Storage Humidity Range |
5 to 90% RH, Non-condensing
|
| Color |
Silver
|
| Cable Jacket Rating |
VW-1
|
| Material |
Aluminum
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Cable Jacket Color |
White
|
| Charging Ports / Amps |
0.9A
3A |
| Connector Plating |
Nickel
|
| Product Features |
Bus Powered
Remote Wakeup Support Full Duplex Support Mirror Mode Driver Required Extended Mode DisplayPort Alt Mode Suspend Mode Support USB Charging |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps) |
| Cable Jacket Material |
PVC
|
| Color Depth |
24-bit True color
24-bit True Color |
| Product Highlights |
Supports HDMI and VGA resolutions up to 1920 x 1200 (including 1080p) @ 60 Hz
USB-A port transfers data from thumb drives or printers at speeds up to 5 Gbps Supports 20V 3A (60W) power output for fast-charging the host device Mirrors 3 displays at the same time for easy multitasking and increasing productivity Transmits audio/video signals from sources supporting USB DisplayPort Alt Mode |
| Charging Port Type |
USB A (FEMALE)
USB C (FEMALE) |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| Plug Color |
White
Blue |
| HDCP Specification |
1.3
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
HD15 (FEMALE)
HDMI (FEMALE) |
| SideB Connector2 |
USB C (FEMALE)
|
| Data Ports |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE) |
| SideB Connector3 |
USB A (FEMALE)
HD15 (FEMALE) HDMI (FEMALE) |
| Host Connector |
USB C (MALE)
|
| Charging AMPS per port |
0.9 A
3 A |
| Technology |
HDMI
VGA / SVGA USB 3.x |
| Features |
Flex Center
|
| Charging Ports |
USB-C: 60W (20V 3A) Power Delivery (PD 3.0)
|
| Video Ports Details |
|
| Supported Resolution |
1280x720 (720p)
1920 x 1200 1920x1080 (1080p) |
| Number of Ports |
5
|
| Number of USB Hub Ports |
1
|
| Power Consumption |
1 W
|
| Total Number of Ports |
5
|
| Resolutions Supported |
HDMI: 1920 x 1200 60Hz
VGA: 1920 x 1200 60Hz
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| BTUs |
2.9 BTU/Hr
|
| Max Supported Video Resolution |
HDMI/VGA: 1920 x 1200 (1080P) @ 60Hz
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
|
| Video Input |
USB C (MALE)
|
| Video Output |
HD15 (FEMALE)
HDMI (FEMALE) |
| Video Ports |
HDMI 1.4
HDMI (FEMALE) HD15 (FEMALE) HDCP 1.3 |
| USB Power Delivery (PD) Charging Specification |
2
|