USB Dock, Triple Display - 4K HDMI & mDP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, 60W PD Charging
| Product Name |
Eaton Tripp Lite series docking station
|
| Catalog Number |
U442-DOCK16-B
|
| UPC |
037332253620
|
| Product Length/Depth |
0.45 in
|
| Product Height |
1.31 in
|
| Product Width |
3.86 in
|
| Product Weight |
0.35 lb
|
| Compliances |
RoHS
REACH CE Marked FCC Compliant |
| Product Type |
Docking station
|
| Application |
|
| Type |
Docking Station
|
| Total Charging Watts |
60
|
| Operating Humidity Range |
10% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 95% RH, Non-Condensing
|
| Color |
Gray
|
| Cable Jacket Rating |
VW-1
|
| Material |
Aluminum
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
3A
|
| Product Features |
Auto MDIX Support
Bus Powered MST Support Suspend Mode Support Extended Mode Ethernet Support Full Duplex Support Mirror Mode DisplayPort Alt Mode |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Network Speed |
1 Gbps (Gigabit)
|
| Product Highlights |
Connects 3 displays at the same time for easy multitasking and increasing productivity
Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode USB-C and USB-A data ports allow connection of flash drives and other peripherals Supports 20V 3A (60W) power output for fast-charging large-capacity mobile devices Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:2:2
4:2:0 4:4:4 |
| Plug Color |
Blue
White |
| HDCP Specification |
1.4
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
MINI DISPLAYPORT (FEMALE)
HD15 (FEMALE) HDMI (FEMALE) |
| SideB Connector2 |
USB C (FEMALE)
USB A (FEMALE) |
| Data Ports |
USB C (FEMALE)
USB-C - USB 3.2 Gen 1 (5 Gbps) USB-A - USB 3.2 Gen 1 (5 Gbps) USB A (FEMALE) |
| SideB Connector3 |
RJ45 (FEMALE)
HD15 (FEMALE) HDMI (FEMALE) MINI DISPLAYPORT (FEMALE) |
| Displayport Specification |
1.2
|
| Host Connector |
USB C (MALE)
|
| Charging AMPS per port |
3 A
|
| Technology |
HDMI
USB 3.x Stereo Audio |
| Features |
Flex Center
|
| Network Compatibility |
1 Gbps (Gigabit)
|
| Charging Ports |
USB-C: 60W (20V 3A) Power Delivery (PD 3.0)
|
| Video Ports Details |
|
| Number of Ports |
7
|
| Number of USB Hub Ports |
3
|
| Resolutions Supported |
Mini DisplayPort: 4K 30Hz (4096 x 2160)
HDMI: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
|
| Storage Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| Max Supported Video Resolution |
HDMI/mDP: 4096 x 2160 @30Hz; VGA: 1920 x 1080 @60Hz
|
| Recommended Category Cable |
Cat6 Cables
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps) |
| Network Ports |
RJ45 (FEMALE)
|
| Video Ports |
MINI DISPLAYPORT (FEMALE)
HDMI (FEMALE) HDMI 1.4 HD15 (FEMALE) DisplayPort 1.2 HDCP 1.4 |
| USB Power Delivery (PD) Charging Specification |
3
|