Download document () of 20

U442-DOCK17-GY

USB-C Dock with Optional Internal Hard Drive, 4K HDMI, USB 3.2 (5G), USB-A/USB-C Hub, SATA III, 100W PD Charging, Gray

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK17-GY
UPC
037332262288
Product Length/Depth
1.19 in
Product Height
5.15 in
Product Width
5.15 in
Product Weight
0.44 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Product Type
Docking station

Product specifications

Application
  • Expand your workstation with an extra HDMI display to aid in multitasking and increase productivity
  • Add an external 2.5 in. SATA hard drive to your laptop for extra storage space
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Connect a USB thumb drive to quickly upload or download images or other vital files
  • Connect a USB microphone or headset to record a podcast or listen to music
Type
Docking Station
Total Charging Watts
100
Operating Humidity Range
20% to 80% RH, Non-Condensing
Storage Humidity Range
20% to 80% RH, Non-Condensing
Color
Gray
Cable Jacket Rating
VW-1
Material
Aluminum
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
5A
Connector Plating
Nickel
Charging Method
USB
Product Features
Extended Mode
DisplayPort Alt Mode
Bus Powered
Mirror Mode
Battery Charging (5V/1.5A Port)
UASP Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
USB-C PD 3.0 port supports 20V 5A (100W) power output for charging host device
Supports 4K @ 30 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
Connects 2.5 in. SATA SSD/HDDs with UASP support and 6 Gbps transfer speeds
USB ports support USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Packaging Type
Box
Chroma Sub Sampling
4:2:2
4:4:4
4:2:0
Plug Color
Blue
White
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
USB A (FEMALE)
USB C (FEMALE)
HDMI (FEMALE)
SideB Connector2
7-PIN SATA (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
USB C (FEMALE)
SideB Connector3
HDMI (FEMALE)
USB A (FEMALE)
USB C (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
5 A
5A
Technology
USB 3.x
SATA / eSATA
HDMI
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
Number of Ports
4
Number of USB Hub Ports
3
Resolutions Supported
HDMI: 4K 30Hz - 3840 x 2160 @ 30Hz (Can Support up to 4096 X 2160 30Hz)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Max Supported Video Resolution
HDMI: 3840 x 2160 @ 30Hz (Can Support up to 4096 X 2160 30Hz)
SATA Version
SATA III (6 Gbps)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
Video Ports
HDMI (FEMALE)
HDCP 1.4
HDCP 2.2
HDMI 2.0
USB Power Delivery (PD) Charging Specification
3

Export product specification