Download document () of 20

U442-DOCK4-INT

USB-C Dock, Triple Display - 4K HDMI/DisplayPort, VGA, USB 3.2 Gen 1, USB-A/USB-C Hub, GbE, 100W PD Charging, International Power Cables

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK4-INT
UPC
037332273062
Product Length/Depth
3.3 in
Product Height
0.87 in
Product Width
7.8 in
Product Weight
1 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Certifications
NOM
ICES
Product Type
Docking station

Product specifications

Type
Docking Station
Audio Ports
3.5MM (FEMALE)
Two 3.5mm audio jacks provide access to a speaker, microphone or headphones
Charging Ports Details
  • The total shared USB charging budget of the x4 USB-A ports and x1 USB-C Data/Charging port is 12W (5V/2.4A)
  • The USB-A Fast Charging port supports up to 7.5W (5V/1.5A)
  • The USB-C Data/PD Charging port supports PD 3.0 Charging up to 100W (20V/5A) and Fast Role Swap
Number of Charging Ports
4
Total Charging Watts
100
Device Compatibility
Chromebook
Phone
Computer
Laptop
Projector
Watch
Headphones
DVR
Printer
Amazon Kindle
Monitor/HDTV
Tablet
AC Power Adapter Plug(s)
CEE 7/16 Schuko
BS 1363 UK
Operating Humidity Range
10% TO 90% RH, NON-CONDENSING
Storage Humidity Range
10% TO 90% RH, NON-CONDENSING
Color
Silver
Cable Jacket Rating
VW-1
Material
Aluminum, PVC
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Charging Ports / Amps
1.5A
2.4A
5A
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
MST Support
Multi-Resolution Support
EDID Support
Auto MDIX Support
Driver Required
3D Video Supported
Ethernet Support
Battery Charging (5V/1.5A Port)
Full Duplex Support
Mirror Mode
Remote Wakeup Support
USB Charging
DisplayPort Alt Mode
DSC Support
Suspend Mode Support
Extended Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Network Speed
1 Gbps (Gigabit)
100 Mbps (Fast Ethernet)
10 Mbps
Product Highlights
Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
Supports 20V 5A (100W) power output for fast-charging large-capacity mobile devices
USB-C and USB-A data ports allow connection of flash drives and other peripherals
Connects 3 displays at the same time for easy multitasking and increasing productivity
Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Plug Color
White
Blue
External Power Supply Certifications
TUV
WEEE
CE
LPS
GS
cUL
Power Source Type
AC Adapter with detachable power cord
HDCP Specification
1.4
SideA Connector1
USB C (FEMALE)
Compatible Devices
Chromebook
Tablet
Laptop
Smartphone
Portable Speaker
SideB Connector1
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
HD15 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB C (FEMALE)
USB A (FEMALE)
USB-C - USB 3.2 Gen 1 (5 Gbps)
Dc Barrel Plug
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
DISPLAYPORT (FEMALE)
HD15 (FEMALE)
HDMI (FEMALE)
Displayport Specification
1.2
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
3.5MM (FEMALE)
Host Connector
USB C (MALE)
SideB Connectors5
USB C (FEMALE)
Charging AMPS per port
2.4 A
5 A
1.5 A
2.4A
5A
Technology
Stereo Audio
VGA / SVGA
HDMI
Cat6
Cat5/5e
DisplayPort
USB 3.x
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-A: 2A
USB-A: 5V 1.5A (7.5W)
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
  • DisplayPort 1.4
Supported Resolution
1920 x 1200
3840x2160 (4K)
1920x1080 (1080p)
1280x720 (720p)
AC Power Adapter Cord Length
3.94 ft
Number of Ports
12
Number of USB Hub Ports
5
Ports
1
Power Consumption
10 W
Total Number of Ports
12
Audio Ports Details
Two 3.5mm audio jacks provide access to a speaker, microphone or headphones
Ports Detail
RJ45 port supports true 10/100/1000 Mbps Ethernet network speeds
Resolutions Supported
DisplayPort: 4K 30Hz (3840 x 2160) HDMI: 4K 30Hz (3840 x 2160) VGA: 1920 x 1200 60Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
34.1 BTU/Hr
Over Current Protection
N
Max Supported Video Resolution
HDMI/DP: 3840 X 2160 @ 30HZ; VGA: 1920 X 1200 @ 60HZ
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Signal Transmission
Unidirectional
AC Plug Type
BS1363
CEE 7/16 Schuko
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
Network Ports
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
RJ45 (FEMALE)
10 Mbps
Video Input
USB C (FEMALE)
Video Output
HDMI (FEMALE)
HD15 (FEMALE)
DISPLAYPORT (FEMALE)
Video Ports
HD15 (FEMALE)
DisplayPort 1.4
HDCP 1.4
HDMI 1.4
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
USB Power Delivery (PD) Charging Specification
3
Network Ports Details
1 Gbps (Gigabit)
10 Mbps
100 Mbps (Fast Ethernet)

Export product specification