Download document () of 20

U442-DOCK4-S

USB-C Docking Station, HDMI, VGA, DP, USB-A/C, GbE, 100W PD Charging, Power Supply Included – 4K @ 30 Hz, Thunderbolt 3, Silver

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK4-S
UPC
037332213518
Product Length/Depth
3.3 in
Product Height
0.87 in
Product Width
7.8 in
Product Weight
1 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Certifications
CSA certified
UL Listed
cUL Listed
Product Type
Docking station

Product specifications

Application
  • Extend or mirror your laptop or PC monitor on multiple displays to aid in multitasking and increase productivity
  • Access a wired Ethernet network in a location with no or spotty Wi-Fi
  • Save data to a USB-enabled thumb drive or external hard drive
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Connect a microphone/headset to record a podcast or listen to music
Type
Docking Station
Audio Ports
3.5MM (FEMALE)
Two 3.5mm audio jacks provide access to a speaker, microphone or headphones
Total Charging Watts
100
Device Compatibility
Chromebook
Computer
Laptop
Monitor/HDTV
Tablet
Phone
Printer
Amazon Kindle
DVR
Headphones
Watch
Projector
AC Power Adapter Plug(s)
NEMA 1-15P North America
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Silver
Cable Jacket Rating
VW-1
Material
Aluminum, PVC
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Charging Ports / Amps
1.5A
5A
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
MST Support
Battery Charging (5V/1.5A Port)
Extended Mode
Mirror Mode
Ethernet Support
DisplayPort Alt Mode
DSC Support
3D Video Supported
Driver Required
EDID Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Network Speed
1 Gbps (Gigabit)
Product Highlights
Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
USB-C and USB-A data ports allow connection of flash drives and other peripherals
Supports 20V 5A (100W) power output for fast-charging large-capacity mobile devices
Connects 3 displays at the same time for easy multitasking and increasing productivity
Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Plug Color
White
Blue
External Power Supply Certifications
UL
CE
RoHS
cUL
Power Source Type
AC Adapter with detachable power cord
HDCP Specification
1.4
SideA Connector1
USB C (FEMALE)
Compatible Devices
Smartphone
Chromebook
Laptop
Tablet
Portable Speaker
SideB Connector1
HDMI (FEMALE)
HD15 (FEMALE)
DISPLAYPORT (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Data Ports
USB C (FEMALE)
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
Dc Barrel Plug
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
DISPLAYPORT (FEMALE)
HD15 (FEMALE)
HDMI (FEMALE)
Displayport Specification
1.2
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
3.5MM (FEMALE)
Host Connector
USB C (MALE)
SideB Connectors5
USB C (FEMALE)
Charging AMPS per port
5 A
1.5 A
5A
Technology
USB 3.x
VGA / SVGA
Stereo Audio
Cat5/5e
Cat6
DisplayPort
HDMI
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
  • DisplayPort 1.4
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
1920 x 1200
3840x2160 (4K)
AC Adapter
Input: 100–240V, 50/60 Hz, 1.8A; Max Output: 20V, 3.6A
AC Power Adapter Cord Length
3.94 ft
Number of Ports
12
Number of USB Hub Ports
5
Ports
1
Power Consumption
10 W
Total Number of Ports
12
Audio Ports Details
Two 3.5mm audio jacks provide access to a speaker, microphone or headphones
Ports Detail
RJ45 port supports true 10/100/1000 Mbps Ethernet network speeds
Resolutions Supported
DisplayPort: 4K 30Hz (3840 x 2160) HDMI: 4K 30Hz (3840 x 2160) VGA: 1920 x 1200 60Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
34.1 BTU/Hr
Over Current Protection
N
Max Supported Video Resolution
DP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Signal Transmission
Unidirectional
AC Plug Type
NEMA 1-15P
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Video Input
USB C (FEMALE)
Video Output
HDMI (FEMALE)
DISPLAYPORT (FEMALE)
HD15 (FEMALE)
Video Ports
HD15 (FEMALE)
DISPLAYPORT (FEMALE)
HDMI 1.4
HDCP 1.4
HDMI (FEMALE)
DisplayPort 1.4
USB Power Delivery (PD) Charging Specification
3

Export product specification