Download document () of 20

U442-DOCK8-B

USB-C Dock, Triple Display - 4K 60 Hz HDMI/DisplayPort, USB 3.2 Gen 2, USB-A/USB-C Hub, GbE, 85W PD Charging, Black

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK8-B
UPC
037332265975
Product Length/Depth
1.1 in
Product Height
3.4 in
Product Width
7.5 in
Product Weight
0.55 lb
Compliances
RoHS
FCC Compliant
REACH
Product Type
Docking station

Product specifications

Application
  • Extend or mirror your laptop or PC monitor on multiple displays to aid in multitasking and increase productivity
  • Save data to a USB-enabled thumb drive or external hard drive
  • Access a wired Ethernet network in a location with no or spotty Wi-Fi
  • Charge your notebook or laptop by connecting it to the USB-C PD Charging port
  • Connect a microphone/headset to record a podcast or listen to music
Special features
Important Note A Windows source device supporting MST mode may mirror, extend or show different images to connected displays. A Mac device may only show mirror images in SST mode.
Type
Docking Station
Audio Specification
Supports 2.1 channel surround sound
Audio Ports
3.5MM (FEMALE)
3.5mm Combo Stereo Audio / Microphone Jack
Charging Ports Details
  • 1 x USB-C 3.2 Gen 2 port (5V/1.5A)
  • 2 x USB-A 3.2 Gen 2 ports (5V/0.9A)
  • 1 x USB-A 3.2 Gen 2 port with Fast Charging (5V/1.5A) and Apple Charge 2.4A
Number of Charging Ports
4
Total Charging Watts
85
Device Compatibility
Laptop
Computer
Projector
Phone
Chromebook
DVR
Tablet
Monitor/HDTV
AC Power Adapter Plug(s)
NEMA 5-15P North America
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Material
Polycarbonate, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
5A
Connector Plating
Nickel
Product Features
Remote Wakeup Support
USB Charging
EDID Support
3D Video Supported
Mirror Mode
Suspend Mode Support
DisplayPort Alt Mode
DSC Support
Full Duplex Support
Auto MDIX Support
Ethernet Support
Extended Mode
EDID Compatible
Battery Charging (5V/1.5A Port)
MST Support
Multi-Resolution Support
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Color Depth
36-bit True color
Network Speed
1 Gbps (Gigabit)
Product Highlights
Power Delivery port supports 20V 4.25A (85W) power output for charging source device
HDMI and DisplayPort outputs each support single-monitor 4K applications @ 60 Hz
Extends 1080p desktop image across 3 screens @ 30 Hz and 2 screens @ 60 Hz
Connects you to a wired 10/100/1000 Ethernet network when no Wi-Fi is available
USB-C and USB-A hub ports allow connection of flash drives and other peripherals
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Plug Color
Blue
White
External Power Supply Certifications
GS
CE
TUV
cUL
UL
Power Source Type
AC Adapter with detachable power cord
HDCP Specification
1.4
SideA Connector1
3.5MM (FEMALE)
Compatible Devices
Laptop
Smartphone
Tablet
Chromebook
SideB Connector1
USB C (FEMALE)
SideA Connector2
USB C (FEMALE)
SideB Connector2
DISPLAYPORT (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB C (FEMALE)
USB-C - USB 3.2 Gen 2 (10 Gbps)
SideA Connector3
USB A (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
USB C (FEMALE)
Displayport Specification
1.4
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
RJ45 (FEMALE)
Host Connector
USB C (MALE)
SideB Connectors5
USB A (FEMALE)
Charging AMPS per port
1.5 A
5 A
5A
Technology
HDMI
Cat5/5e
DisplayPort
Thunderbolt
Cat6
Stereo Audio
USB 3.x
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 85W Power Delivery (PD 3.0)
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
  • DisplayPort 1.2
Supported Resolution
1920x1080 (1080p)
3840x2160 (4K)
1280x720 (720p)
5120 x 2880 (5K)
AC Adapter
Input: 100-240V, 50/60 Hz, 2A; Output: 20V, 5A
AC Power Adapter Cord Length
5.9 ft
Number of Ports
10
Number of USB Hub Ports
4
Power Consumption
15 W
Total Number of Ports
10
Audio Ports Details
3.5mm Combo Stereo Audio / Microphone Jack
Resolutions Supported
  • HDMI: 3840 x 2160 (4K x 2K) @ 30 Hz
  • DisplayPort: 3840 x 2160 (4K x 2K) @ 30 Hz
  • HDMI: 3840 x 2160 (4K x 2K) @ 60 Hz
  • DisplayPort: 3840 x 2160 (4K x 2K) @ 60 Hz
  • HDMI: 3840 x 2160 (4K x 2K) @ 60 Hz
  • DisplayPort: 5120 x 2880 (5K) @ 30 Hz
  • DisplayPort (both ports connected to a single monitor): 5120 x 2880 (5K) @ 60 Hz*
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Max Supported Video Resolution
HDMI/DP: 3840 x 2160 @30Hz
Recommended Category Cable
Cat5, Cat6 Cables
Data Ports Details
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB-A - USB 3.2 Gen 2 (10 Gbps)
Network Ports
RJ45 (FEMALE)
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
Video Ports
HDCP 1.4
HDCP 2.2
HDMI 2.0
DisplayPort 1.2
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
USB Power Delivery (PD) Charging Specification
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.