Download document () of 20

U442-DOCK8-GG

USB-C Dock, Dual Display - 4K 60 Hz HDMI, USB 3.2 Gen 1, USB-A Hub, Memory Card, 100W PD Charging, Gray

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK8-GG
UPC
037332261281
Product Length/Depth
2.32 in
Product Height
4.33 in
Product Width
0.45 in
Product Weight
0.22 lb
Compliances
RoHS
FCC Compliant
REACH
CE Marked
Certifications
NOM
ICES
Product Type
Docking station

Product specifications

Application
  • Transmit 4K video from your laptop or PC on 2 connected HDMI displays
  • Extend or mirror your desktop image across multiple displays at the same time via MST Mode or SST Mode
  • Transfer data between your host computer and a USB-enabled thumb drive or external hard drive
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
Type
Docking Station
Charging Ports Details
  • x1 USB-C PD 3.0 charging port provides up to 100W (20V/5A) to charge the host laptop
  • x1 USB-A port provides 7.5W (5V/1.5A) dedicated to quickly charging mobile devices
  • x3 USB-A ports share 8W (5V/1.6A) total for charging connected devices
Number of Charging Ports
4
Total Charging Amps
5
Total Charging Watts
100
Device Compatibility
Laptop
Monitor/HDTV
Computer
Chromebook
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Gray
Cable Jacket Rating
VW-1
Material
Aluminum, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
1.5A
5A
Connector Color
Gray
Connector Plating
Nickel
Product Features
MST Support
Battery Charging (5V/1.5A Port)
Mirror Mode
USB Charging
DSC Support
Extended Mode
DisplayPort Alt Mode
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Color Depth
36-bit Deep color
36-bit Deep Color
Connector Style
Straight
Product Highlights
Supports single-output UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Plug-and-play operation with no software required for easy, immediate installation
Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
USB-A and memory card ports allow connection of flash drives and other peripherals
Power Delivery port supports 20V 5A (100W) power output for charging host device
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:4:4
4:2:2
Plug Color
Blue
White
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
Compatible Devices
Smartphone
Chromebook
Tablet
Laptop
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB C (FEMALE)
HDMI (FEMALE)
Displayport Specification
1.2
SideB Connector4
SD (FEMALE)
MICRO SD (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.6 A
5 A
1.5 A
5A
Technology
HDMI
USB 3.x
Cat5/5e
Cat6
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 85W Power Delivery (PD 3.0)
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
Number of Ports
8
Number of USB Hub Ports
3
Power Consumption
15 W
Card Slots Details
  • Supports Secure Digital v3.0 UHS-I (Ultra High Speed): SDR12 (12.5Mbyte/s), SDR25(25Mbyte/s), SDR50(50Mbyte/s), DDR50(50Mbyte/s), and SDR104(104Mbyte/s)
  • Both card slots can be used simultaneously
Resolutions Supported
3840 x 2160 @60Hz (Single); 3840 x 2160 @30Hz (Dual Extended)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Over Current Protection
Y
Max Supported Video Resolution
3840 x 2160 @60Hz (Single); 3840 x 2160 @30Hz (Dual Extended)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Card Slots
MICRO SD (FEMALE)
SD (FEMALE)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI 2.0
HDCP 2.2
HDCP 1.4
HDMI (FEMALE)
USB Power Delivery (PD) Charging Specification
100W
3.0
SD Card Specification
Micro SD
SD

Export product specification