Download document () of 20

U442-DOCK8G-GG

USB-C Dock, Dual Display - 4K 60 Hz HDMI, USB 3.2 Gen 1, USB-A Hub, GbE, Memory Card, 100W PD Charging, Gray

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK8G-GG
UPC
037332261298
Product Length/Depth
2.32 in
Product Height
4.33 in
Product Width
0.45 in
Product Weight
0.22 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Certifications
ICES
NOM
Product Type
Docking station

Product specifications

Application
  • Play 4K video from your laptop or PC on 2 HDMI displays
  • Extend or mirror your desktop image across multiple displays at the same time
  • Transfer data between your host computer and a USB-enabled thumb drive or external hard drive
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Access a wired Gigabit Ethernet network in a location with no or spotty Wi-Fi
Type
Docking Station
Charging Ports Details
  • x1 USB-C PD 3.0 charging port provides up to 100W (20V/5A) to charge the host laptop
  • x1 USB-A port provides 7.5W (5V/1.5A) dedicated to quickly charging mobile devices
  • The two USB-A ports share 8W (5V/1.6A) total for charging connected devices
Total Charging Watts
100
Device Compatibility
Laptop
Chromebook
Computer
Monitor/HDTV
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Gray
Black
Cable Jacket Rating
VW-1
Material
Aluminum, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
1.5A
5A
Connector Color
Gray
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
Remote Wakeup Support
Full Duplex Support
Mirror Mode
Suspend Mode Support
DSC Support
Bus Powered
Extended Mode
MST Support
DisplayPort Alt Mode
USB Charging
Ethernet Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Network Speed
1 Gbps (Gigabit)
Product Highlights
Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Connects you to a wired Gigabit Ethernet network when Wi-Fi is unavailable
Power Delivery port supports 20V 5A (100W) power output for charging host device
USB-A and memory card ports allow connection of flash drives and other peripherals
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:2:2
4:4:4
Plug Color
Blue
White
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
Compatible Devices
Tablet
Laptop
Smartphone
Chromebook
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB C (FEMALE)
HDMI (FEMALE)
Displayport Specification
1.2
SideB Connector4
SD (FEMALE)
MICRO SD (FEMALE)
Host Connector
USB C (MALE)
SideB Connectors5
RJ45 (FEMALE)
Charging AMPS per port
1.5 A
5 A
5A
Technology
Cat6
Cat5/5e
HDMI
USB 3.x
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-C: 85W Power Delivery (PD 3.0)
USB-A: 5V 1.5A (7.5W)
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
Data Transfer Rate
5 Gbps
Supported Resolution
3840x2160 (4K)
Number of Ports
8
Number of USB Hub Ports
2
Ports
1
Power Consumption
15 W
Total Number of Ports
8
Card Slots Details
  • Supports Secure Digital v3.0 UHS-I (Ultra High Speed): SDR12 (12.5Mbyte/s), SDR25(25Mbyte/s), SDR50(50Mbyte/s), DDR50(50Mbyte/s), and SDR104(104Mbyte/s)
  • Both card slots can be used simultaneously
Ports Detail
Connect to a Gigabit Ethernet network using Cat6 cabling (such as Tripp Lite's N201-Series, sold separately),
Resolutions Supported
3840 x 2160 @60Hz (Single) 3840 x 2160 @30Hz (Dual Extended)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Over Current Protection
Y
Max Supported Video Resolution
3840 x 2160 @60Hz (Single); 3840 x 2160 @30Hz (Dual Extended)
Recommended Category Cable
Cat5e/6/6a
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Card Slots
SD (FEMALE)
MICRO SD (FEMALE)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI 2.0
HDCP 2.2
HDMI (FEMALE)
HDCP 1.4
USB Power Delivery (PD) Charging Specification
100W
3.0
SD Card Specification
SD
Micro SD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.