Download document () of 20

U444-06N-DGU-C

USB-C Multiport Adapter, DVI, USB-A Port, Gbe and PD Charging, White

  • Supports USB DisplayPort Alternate Mode for transmitting video
  • Supports true 10/100/1000 Mbps Ethernet network speeds
  • PD Charging port supports power input up to 20V 3A
  • Supports DVI video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • BC 1.2-compliant USB-A port provides up to 1.5A of fast-charging power
  • Plug-and-play operation with no software or drivers required

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-DGU-C
UPC
037332193919
Product Length/Depth
1.6 in
Product Height
0.65 in
Product Width
3.8 in
Product Weight
0.09 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Global Catalog
U444-06N-DGU-C
Product Type
Multi-port adapter

Product specifications

Application
  • Establish a connection with a Gigabit Ethernet network via the RJ45 port
  • Charge the host computer with up to 20V/3A (60W) of power
  • Connect a USB peripheral or charge a connected device via the USB-A port
  • Connect to a DVI monitor via the USB-C port on your computer, laptop or tablet
Type
USB-C to DVI Adapter
Audio Specification
Pass-through audio
Charging Ports Details
Charge the host PC with up to 20V/3A (60W) of power
Total Charging Watts
60
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
PVC, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
3A
Connector Plating
Nickel
Product Features
Bus Powered
DisplayPort Alt Mode
Battery Charging (5V/1.5A Port)
Mirror Mode
Extended Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Packaging Type
Box
Plug Color
White
Blue
HDCP Specification
1.3
SideA Connector1
USB C (MALE)
SideB Connector1
DVI-I DUAL LINK (FEMALE)
SideB Connector2
USB 3.0 A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
RJ45 (FEMALE)
DVI-I DUAL LINK (FEMALE)
SideB Connector4
USB C (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
3 A
1.5 A
Technology
Cat6
DVI
Cat5/5e
USB 3.x
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Video Ports Details
HDCP 1.3
Supported Resolution
1920x1080 (1080p)
Number of Ports
4
Number of USB Hub Ports
1
Power Consumption
2 W
Resolutions Supported
1920 x 1200 (1080p) @ 60Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.3 BTU/Hr
Max Supported Video Resolution
DVI: 1920 x 1080 (1080p) @ 60Hz
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Video Ports
DVI-I DUAL LINK (FEMALE)
HDCP 1.3
USB Power Delivery (PD) Charging Specification
2

Export product specification