Download document () of 20

U444-06N-DGUB-C

USB-C Multiport Adapter, DVI, USB-A Port, Gbe and PD Charging, Black

  • Transmits DisplayPort signals from sources supporting USB DisplayPort Alt Mode
  • Connects you to a wired Ethernet network when no Wi-Fi is available
  • Easy installation with plug-and-play operation—no software required
  • Powers and charges PD Charging-compliant devices, such as MacBooks and Chromebooks
  • Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • BC 1.2-compliant USB-A port provides up to 1.5A of fast-charging power

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-DGUB-C
UPC
037332209122
Product Length/Depth
5.5 in
Product Height
0.9 in
Product Width
3.9 in
Product Weight
0.001 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Global Catalog
U444-06N-DGUB-C
Product Type
Multi-port adapter

Product specifications

Application
  • Play 1080p video from your laptop or PC on a DVI display
  • Access a wired Ethernet network in a location with no or spotty Wi-Fi
  • Transfer data from a USB flash drive or connect your computer to a USB printer or other USB device
  • Charge your connected notebook or laptop by connecting its wall charger to the USB-C PD Charging port
Type
Multiport Adapter
Total Charging Watts
60
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
3A
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Auto MDIX Support
Extended Mode
Full Duplex Support
Bus Powered
Suspend Mode Support
Remote Wakeup Support
Battery Charging (5V/1.5A Port)
DisplayPort Alt Mode
Mirror Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Packaging Type
Box
Plug Color
Blue
White
HDCP Specification
1.3
SideA Connector1
USB C (MALE)
SideB Connector1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector2
USB 3.0 A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
RJ45 (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector4
USB C (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
3 A
Technology
DVI
Cat6
Cat5/5e
USB 3.x
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
USB-A: 5V 1.5A (7.5W)
Video Ports Details
HDCP 1.3
Number of Ports
4
Number of USB Hub Ports
1
Power Consumption
2 W
Resolutions Supported
DVI: 1920 x 1200 (1080) @ 60Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.3 BTU/Hr
Max Supported Video Resolution
DVI: 1920 x 1080 (1080p) @ 60Hz
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Video Ports
DVI-I DUAL LINK (FEMALE)
HDCP 1.3
USB Power Delivery (PD) Charging Specification
2

Export product specification