Download document () of 20

U444-06N-H4GUBC

USB-C Multiport Adapter - 4K HDMI, USB-A Port, GbE, 60W PD Charging, HDCP, Black

  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Power Delivery port provides 20V 3A (60W) power output for charging connected device
  • USB-A port provides up to 5V 1.5A (7.5W) of charging power and transers data at 5 Gbps
  • Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
  • Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-H4GUBC
UPC
037332209146
Product Length/Depth
3.15 in
Product Height
0.57 in
Product Width
1.57 in
Product Weight
0.1 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Global Catalog
U444-06N-H4GUBC
Product Type
Multi-port adapter

Product specifications

Application
  • Play 4K video from your laptop or PC on an HDMI display, such as an HDTV or projector
  • Access a wired Ethernet network in a location with no or spotty Wi-Fi
  • Transfer data from a USB flash drive or connect your computer to a USB printer or other USB device
  • Charge your connected notebook or laptop by connecting its wall charger to the USB-C PD Charging port
Type
Multiport Adapter
Audio Specification
7.1 channel surround sound via HDMI port
Audio Ports
HDMI (FEMALE)
Supports 7.1 channel surround sound via HDMI port
Charging Ports Details
  • Quickly charge the host device with up to 20V/3A (60W) of power
  • USB-A port supports device charging up to 5V/1.5A (7.5W)
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
60
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
1.5A
3A
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
EDID Compatible
Ethernet Support
Auto MDIX Support
Battery Charging (5V/1.5A Port)
Extended Mode
Suspend Mode Support
EDID Support
Mirror Mode
DisplayPort Alt Mode
Remote Wakeup Support
Bus Powered
Full Duplex Support
USB Charging
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Network Speed
1 Gbps (Gigabit)
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Plug Color
White
Blue
Power Source Type
AC Adapter
Bus
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
Compatible Devices
Smartphone
Tablet
Chromebook
Laptop
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB 3.0 A (FEMALE)
Data Ports
USB A (FEMALE)
USB C (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
RJ45 (FEMALE)
HDMI (FEMALE)
SideB Connector4
USB C (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
3 A
Technology
HDMI
USB 3.x
Cat6
Cat5/5e
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
USB-A: 5V 1.5A (7.5W)
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
Data Transfer Rate
5 Gbps
Supported Resolution
1920x1080 (1080p)
3840x2160 (4K)
Number of Ports
4
Number of USB Hub Ports
2
Ports
1
Power Consumption
3 W
Total Number of Ports
4
Audio Ports Details
Supports 7.1 channel surround sound via HDMI port
Ports Detail
Connect to a wired Gigabit Ethernet network using Cat6 UTP cabling.
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
9.6 BTU/Hr
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Recommended Category Cable
Cat5/Cat5e/Cat6 UTP Cables
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
1 Gbps (Gigabit)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDCP 1.4
HDMI 1.4
HDMI (FEMALE)
USB Power Delivery (PD) Charging Specification
2
Network Ports Details
1 Gbps (Gigabit)

Export product specification