Download document () of 20

U444-06N-H4GUC2

USB-C Multiport Adapter - 4K 60 Hz HDMI, USB-A, GbE, 100W PD Charging, HDR, HDCP 2.2

  • USB-A port supports USB 3.2 Gen 1 speeds up to 5 Gbps for fast data transfers
  • Power Delivery port provides 20V 5A (100W) output for charging connected device
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • USB-C adapter supports 4K @ 60 Hz digital video resolutions as specified in HDMI 2.0
  • Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-H4GUC2
UPC
037332257185
Product Length/Depth
3.94 in
Product Height
0.91 in
Product Width
5.51 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Global Catalog
U444-06N-H4GUC2
Product Type
Multi-port adapter

Product specifications

Application
  • Connect a Windows laptop or MacBook to a conference table’s A/V box to give a video presentation on a large screen
  • Add a secondary monitor to the MacBook, Chromebook or laptop in your office or home workspace
  • Watch 4K video content from a Blu-ray player, game console, laptop or tablet on an Ultra HD television or projector
  • Charge and power a USB-C or Thunderbolt 3 device with its AC wall charger
  • Upload data from your notebook or download data from the Ethernet at true 10/100/1000 Mbps speeds
Type
Multiport Hub
Charging Ports Details
  • USB-A 7.5W (5V / 1.5A) Port
  • USB-C 100W (20V/5A) PD 3.0 Port (7.5W dedicated to powering the unit, max 92.5W available to charge host)
Number of Charging Ports
2
Total Charging Amps
1.5A (USB-A x1); 5A (PD Charge)
Total Charging Watts
100
Operating Humidity Range
10 to 85% RH (No Condensation)
Storage Humidity Range
5% to 90 % RH (No Condensation)
Color
Black
Material
Polycarbonate, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
5A
Connector Plating
Nickel
Product Features
3D Video Supported
Bus Powered
Battery Charging (5V/1.5A Port)
Extended Mode
DisplayPort Alt Mode
Mirror Mode
USB Charging
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Network Speed
1 Gbps (Gigabit)
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Plug Color
White
Blue
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB C (FEMALE)
USB A (FEMALE)
SideB Connector3
RJ45 (FEMALE)
HDMI (FEMALE)
SideB Connector4
USB C (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
5 A
1.5 A
1.5A (USB-A); 5A (USB-C PD Charging)
5A
Technology
USB 3.x
Cat5/5e
HDMI
Cat6
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
USB-A: 5V 1.5A (7.5W)
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
Supported Resolution
3840x2160 (4K)
1920x1080 (1080p)
1280x720 (720p)
Number of Ports
4
Number of USB Hub Ports
2
Ports
1
Ports Detail
Supports Gigabit Ethernet
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Max Supported Video Resolution
4096 x 2160 (4K) @ 60 Hz (USB-C/Thunderbolt 3 DP 1.4 Alt Mode); 4096 x 2160 (4K) @ 30 Hz (USB-C/Thunderbolt 3 DP 1.2 Alt Mode)
Recommended Category Cable
Cat6
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
Network Ports
1 Gbps (Gigabit)
RJ45 (FEMALE)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
HDMI 2.0
HDCP 2.2
HDCP 1.4
USB Power Delivery (PD) Charging Specification
3
Network Ports Details
1 Gbps (Gigabit)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.