Download document () of 20

U444-06N-H4K6WC

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, 60W PD Charging, HDCP 2.2, White

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
U444-06N-H4K6WC
UPC
037332210739
Product Length/Depth
1.57 in
Product Height
0.45 in
Product Width
1.69 in
Product Weight
0.0672 lb
Compliances
RoHS
CE Marked
FCC Compliant
Product Type
Adapter

Product specifications

Application
  • Play video from your MacBook or Chromebook on a large-screen HDTV
  • Give a video presentation at a meeting, training session or conference
  • Write and edit multiple documents on a bigger monitor
  • Stream 4K video for digital signage at a trade show
  • Charge and power a USB-C or Thunderbolt 3 device
Type
USB Multiport Adapter
Audio Specification
7.1 Channel Surround Sound
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
5% to 90% RH
Color
White
Connector Plating
Nickel
Product Features
Extended Mode
Mirror Mode
3D Video Supported
Bus Powered
DisplayPort Alt Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Reversible USB-C plug connects in either direction for immediate no-fuss use
Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
USB-C PD 3.0 port supports 20V 3A (60W) power output for charging host device
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Data Ports
USB C (FEMALE)
SideB Connector3
HDMI (FEMALE)
Host Connector
USB C (MALE)
Technology

HDMI
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
Number of Displays
1
Number of Monitors Supported
1
Number of USB Hub Ports
0
Material
PVC
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60Hz
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
HDMI 2.0
HDCP 2.2

Export product specification