USB-C to HDMI Adapter (M/F) 4K 60 Hz, HDCP 2.2, Right-Angle USB-C, White
| Product Name |
Eaton Tripp Lite series video adapter
|
| Catalog Number |
U444-06N-HD4KRA
|
| UPC |
037332214188
|
| Product Length/Depth |
4.8 in
|
| Product Height |
0.75 in
|
| Product Width |
3.95 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
CE Marked REACH FCC Compliant UKCA |
| Product Type |
Video adapter
|
| Audio Specification |
7.1 Channel Surround Sound
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% ~ 90% RH
|
| Color |
White
|
| Cable Jacket Rating |
VW-1
|
| Material |
PVC, ABS
|
| Cable Jacket Color |
White
|
| Connector Plating |
Nickel
|
| Product Features |
3D Video Supported
Bus Powered Multi-Resolution Support |
| USB Specification |
USB 3.2 Gen 1 (up to 5 Gbps)
|
| Cable Jacket Material |
PVC
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Product Highlights |
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Right-angle USB-C plug allows easier connection in confined or hard-to-reach spaces Transmits audio/video signals from sources supporting USB DisplayPort Alt Mode Plug-and-play operation with no software required for easy, immediate installation Supports UHD resolutions up to true 4K @ 60 Hz for crystal-clear video |
| Contact Plating |
Gold
|
| Packaging Type |
Box
|
| HDCP Specification |
2.2
|
| SideA Connector1 |
USB C (MALE) - RIGHT ANGLE
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Host Connector |
USB C (MALE)
|
| Technology |
HDMI
|
| Video Ports Details |
|
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) |
| BTUs |
2.9 BTU/Hr
|
| Max Supported Video Resolution |
4096 x 2160 (4K x 2K) @ 60Hz
|
| Power Provided to Connected Device(s) |
5% to 90% RH, Non-Condensing
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| Video Input |
USB C (MALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Number of Ports |
1
|
| Power Consumption |
0.85 W
|
| Max Resolution |
4K/60
|