USB-C Multiport Adapter - 4K HDMI, VGA, USB-A, GbE, HDCP, White
| Product Name |
Eaton Tripp Lite series multi-port adapter
|
| Catalog Number |
U444-06N-HV4GU
|
| UPC |
037332210470
|
| Product Length/Depth |
3.9 in
|
| Product Height |
0.91 in
|
| Product Width |
5.5 in
|
| Product Weight |
0.086 lb
|
| Compliances |
REACH
RoHS CE Marked FCC Compliant |
| Global Catalog |
U444-06N-HV4GU
|
| Product Type |
Multi-port adapter
|
| Application |
|
| Type |
Multiport Adapter
|
| Audio Specification |
7.1 channel surround sound via HDMI port
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
White
|
| Cable Jacket Rating |
VW-1
|
| Material |
PVC, ABS
|
| USB Hub Ports |
Yes
|
| Connector Plating |
Nickel
|
| IEEE Standards Supported |
802.3
|
| Product Features |
Extended Mode
Mirror Mode Remote Wakeup Support Suspend Mode Support Full Duplex Support EDID Support 3D Video Supported Auto MDIX Support DisplayPort Alt Mode Bus Powered |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Network Speed |
1 Gbps (Gigabit)
|
| Packaging Type |
Box
|
| Plug Color |
White
Blue |
| HDCP Specification |
1.4
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector2 |
USB 3.0 A (FEMALE)
|
| Data Ports |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE) |
| SideB Connector3 |
RJ45 (FEMALE)
HDMI (FEMALE) |
| SideB Connector4 |
HD15 (FEMALE)
|
| Host Connector |
USB C (MALE)
|
| Technology |
Cat5/5e
Cat6 VGA / SVGA HDMI USB 3.x |
| Features |
Flex Center
|
| Network Compatibility |
1 Gbps (Gigabit)
|
| Video Ports Details |
|
| Supported Resolution |
1920x1080 (1080p)
3840x2160 (4K) 1280x720 (720p) |
| Number of Ports |
4
|
| Number of USB Hub Ports |
1
|
| Power Consumption |
3 W
|
| Resolutions Supported |
HDMI: 4K 30Hz (3840 x 2160) VGA: 1920 x 1200 60Hz
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| BTUs |
9.6 BTU/Hr
|
| Max Supported Video Resolution |
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
|
| Recommended Category Cable |
Cat5/Cat5e/Cat6 Cables
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
|
| Network Ports |
RJ45 (FEMALE)
|
| Video Input |
USB C (MALE)
|
| Video Output |
HDMI (FEMALE)
VGA |
| Video Ports |
HDCP 1.4
HDMI (FEMALE) HD15 (FEMALE) HDMI 1.4 |