Download document () of 20

U444-06N-HV4GUB

USB-C Multiport Adapter - 4K HDMI, VGA, USB-A, GbE, HDCP, Black

  • Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • HDMI port delivers UHD quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-HV4GUB
UPC
037332210487
Product Length/Depth
3.9 in
Product Height
0.91 in
Product Width
5.5 in
Product Weight
0.1 lb
Compliances
CE Marked
RoHS
REACH
FCC Compliant
Global Catalog
U444-06N-HV4GUB
Product Type
Multi-port adapter

Product specifications

Application
  • Play video from your MacBook or Chromebook on a large-screen HDTV
  • Give a video presentation at a meeting, training session or conference
  • Write and edit multiple documents on a bigger monitor
  • Stream 4K video for digital signage at a trade show
  • Connect a USB peripheral, such as an external hard drive, printer or hub
  • Upload data from your notebook or download data from the Ethernet at true 10/100/1000 Mbps Ethernet speeds
Type
Multiport Adapter
Audio Specification
7.1 channel surround sound via HDMI port
Charging Ports Details
USB 3.2 Gen 1 port supports up to 900mA (0.9A) charging
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
USB Hub Ports
Yes
Cable Jacket Color
Black
Charging Ports / Amps
0.9A
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Auto MDIX Support
Bus Powered
3D Video Supported
Ethernet Support
Remote Wakeup Support
Extended Mode
Mirror Mode
Suspend Mode Support
Full Duplex Support
Multi-Resolution Support
DisplayPort Alt Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Packaging Type
Box
Plug Color
White
Blue
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB 3.0 A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
RJ45 (FEMALE)
HDMI (FEMALE)
SideB Connector4
USB C (FEMALE)
Host Connector
USB C (MALE)
SideB Connectors5
DB15 (FEMALE)
Charging AMPS per port
0.9 A
Technology
USB 3.x
Cat6
HDMI
Cat5/5e
VGA / SVGA
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
Supported Resolution
1920x1080 (1080p)
3840x2160 (4K)
Number of Ports
4
Number of USB Hub Ports
1
Ports
1
Power Consumption
3 W
Ports Detail
10/100/1000 Mbps (Gigabit) Ethernet
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160) VGA: 1920 x 1200 60Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
9.6 BTU/Hr
Max Supported Video Resolution
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
VGA
Video Ports
HDCP 1.4
HDMI 1.4
HDMI (FEMALE)
HD15 (FEMALE)

Export product specification