Download document () of 20

U444-06N-VGU-C

USB-C Multiport Adapter, VGA, USB-A Port, Gbe and PD Charging, White

  • Supports true 10/100/1000 Mbps Ethernet network speeds
  • Plug-and-play operation with no software or drivers required
  • Supports HD video resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Supports USB DisplayPort Alternate Mode for transmitting video
  • USB-A port provides up to 5V/1.5A (7.5W) of fast-charging power
  • USB-C PD charging port supports power input up to 20V 3A (60W)

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-VGU-C
UPC
037332193728
Product Length/Depth
1.65 in
Product Height
0.791 in
Product Width
1.5 in
Product Weight
0.1 lb
Compliances
CE Marked
RoHS
REACH
FCC Compliant
Global Catalog
U444-06N-VGU-C
Product Type
Multi-port adapter

Product specifications

Type
Multiport Adapter
Total Charging Watts
60
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
PVC, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
3A
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Auto MDIX Support
Battery Charging (5V/1.5A Port)
Extended Mode
DisplayPort Alt Mode
Bus Powered
Suspend Mode Support
Remote Wakeup Support
Full Duplex Support
Mirror Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Packaging Type
Box
Plug Color
White
Blue
SideA Connector1
USB C (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
USB 3.0 A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
RJ45 (FEMALE)
HD15 (FEMALE)
SideB Connector4
USB C (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
3 A
Technology
USB 3.x
Cat5/5e
VGA / SVGA
Cat6
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
USB-A: 5V 1.5A (7.5W)
Number of Ports
4
Number of USB Hub Ports
1
Power Consumption
2 W
Resolutions Supported
VGA: 1920 x 1200 60Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
7.6 BTU/Hr
Max Supported Video Resolution
VGA: 1920 X 1200 (1080P) @ 60HZ
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Video Ports
HD15 (FEMALE)
USB Power Delivery (PD) Charging Specification
2

Export product specification