Download document () of 20

U444-06N-VU-C

USB-C to VGA Adapter with USB-A Port and PD Charging, White

  • USB-C port supports both data transfer and USB Power Delivery (PD) charging with power input up to 20V 3A (60W)
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Reversible USB-C plug connects in either direction
  • Supports USB DisplayPort Alternate Mode for transmitting video
  • USB-A port provides up to 5V/1.5A (7.5W) of fast-charging power.
  • Plug-and-play operation with no software or drivers required

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-VU-C
UPC
037332193711
Product Length/Depth
1.6 in
Product Height
0.57 in
Product Width
3.1 in
Product Weight
0.09 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Global Catalog
U444-06N-VU-C
Product Type
Multi-port adapter

Product specifications

Total Charging Watts
60
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
PVC, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
3A
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
Extended Mode
Mirror Mode
Bus Powered
DisplayPort Alt Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
USB C (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
USB 3.0 A (FEMALE)
Data Ports
USB A (FEMALE)
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
HD15 (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
3 A
1.5 A
Technology
VGA / SVGA
USB 3.x
Number of Ports
3
Number of USB Hub Ports
2
Power Consumption
2 W
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
6.1 BTU/Hr
Max Supported Video Resolution
VGA: 1920 x 1080 (1080p) @ 60Hz
Video Ports
HD15 (FEMALE)
USB Power Delivery (PD) Charging Specification
2

Export product specification