Download document () of 20

U460-003-3A1GB

3-Port USB-C Hub with LAN Port, USB-C to 3x USB-A Ports and Gbe, USB 3.0, Black

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-003-3A1GB
UPC
037332209597
Product Length/Depth
1.2 in
Product Height
0.84 in
Product Width
3.8 in
Product Weight
0.09 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Product Type
Hub

Product specifications

Type
Hub
Total Charging Watts
7.5
Relative Humidity
10% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
Plastic
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Bus Powered
Suspend Mode Support
USB Charging
Remote Wakeup Support
Auto MDIX Support
Battery Charging (5V/1.5A Port)
Full Duplex Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Product Highlights
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
USB-A ports provide up to 1.5A each for charging devices
Supports true 10/100/1000 Mbps Ethernet network speeds
Plug-and-play operation with no software or drivers required
Reversible USB-C plug connects in either direction
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB 3.0 A (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
Technology
USB 3.x
Cat6
Cat5/5e
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-A: 5V 1.5A (7.5W)
Number of Ports
4
Number of USB Hub Ports
3
Power Consumption
1 W
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
3.2 BTU/Hr
Recommended Category Cable
N201-Series Cat6 Gigabit Snagless Patch Cables
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)

Export product specification