Download document () of 20

U460-003-3AGB-C

3-Port USB-C Hub with LAN Port and Power Delivery, USB-C to 3x USB-A, Gbe, 60W PD Charging, USB 3.0, Black

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-003-3AGB-C
UPC
037332209184
Product Length/Depth
5.6 in
Product Height
1 in
Product Width
4 in
Product Weight
0.001 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Product Type
Hub

Product specifications

Application
  • Access a wired Ethernet network in a location with no or spotty Wi-Fi
  • Upload data from your notebook or download data from the Ethernet at true 10/100/1000 Mbps Ethernet speeds
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Transfer files to and from a USB thumb drive or external hard drive
  • Write a report using a USB keyboard with your tablet or Android smartphone
Type
Hub
Total Charging Watts
60
Relative Humidity
10% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
Plastic
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
0.9A
1.5A
3A
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Battery Charging (5V/1.5A Port)
Auto MDIX Support
Remote Wakeup Support
USB Charging
Full Duplex Support
Suspend Mode Support
UASP Support
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Product Highlights
Powers and charges PD Charging-compliant devices, such as MacBooks and Chromebooks
Accepts up to 3 USB peripherals, turning your laptop into a mini workstation
USB-A fast-charging port provides up to 5V 1.5A (7.5W) of power
Connects you to a wired Ethernet network when Wi-Fi is slow or unavailable
Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Packaging Type
Box
Plug Color
White
Blue
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Data Ports
USB C (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
USB C (FEMALE)
USB 3.0 A (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
0.9 A
1.5 A
3 A
Technology
Cat5/5e
Cat6
USB 3.x
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
USB-A: 5V 1.5A (7.5W)
Number of Ports
5
Number of USB Hub Ports
4
Power Consumption
3 W
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.5 BTU/Hr
Recommended Category Cable
Cat5e/Cat6
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)

Export product specification