Download document () of 20

U460-004-4C-G2C

4 Port USB-C Hub with 100W PD charging, USB 3.2 Gen 2 (10Gbps), Portable, Gray

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-004-4C-G2C
UPC
037332286109
Product Length/Depth
3.78 in
Product Height
0.47 in
Product Width
1.57 in
Product Weight
0.14 lb
Compliances
RoHS3
CE Marked
REACH
FCC Compliant
UKCA
Product Type
Hub

Product specifications

Type
Hub
Number of Charging Ports
4
Total Charging Watts
100
Device Compatibility
Amazon Kindle
Computer
Headphones
Video Game System
Tablet
Chromebook
Laptop
Phone
Watch
Operating Humidity Range
10% TO 85% RH, NON-CONDESNING
Storage Humidity Range
25% TO 93% RH, NON-CONDESNING
Color
Black
Gray
Material
TPE + ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
1.5A
5A
Connector Plating
Nickel
Product Features
USB Charging
Bus Powered
Battery Charging (5V/1.5A Port)
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
TPE
Product Highlights
3 ports support 5V 1.5A (7.5W) fast-charging for headsets and other small devices
Travel-sized USB-C hub features 4 USB-C ports for connecting essential peripherals
Plug-and-play operation with no software required for easy, immediate installation
Power Delivery port supports 20V 5A (100W) power output for charging host device
All ports support USB 3.2 Gen 2 speeds up to 10 Gbps for fast data transfers
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
Plug Color
White
Blue
Power Source Type
USB
Bus
SideA Connector1
USB C (MALE)
Compatible Devices
Tablet
Chromebook
Smartphone
Laptop
Portable Speaker
Video Game Console
SideB Connector1
USB C (FEMALE)
Data Ports
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
5 A
5A
Technology
Thunderbolt
USB 3.x
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
USB-C: 5V 1.5A (7.5W)
Data Transfer Rate
10 Gbps
Number of Ports
4
Number of USB Hub Ports
4
Total Number of Ports
4
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Over Current Protection
Y
Data Ports Details
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB Power Delivery (PD) Charging Specification
3

Export product specification