Download document () of 20

UVR-05M-CC

Virtual Reality Headset Cable w charging, compatible with Meta Quest2/Pro, USB C to USB C, USB 3.1 (5G) - 16FT (5M)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UVR-05M-CC
UPC
037332284167
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7 in
Product Weight
0.42 lb
Compliances
REACH
UKCA
CE Marked
WEEE Directive
RoHS
FCC Compliant
Global Catalog
UVR-05M-CC
Product Type
Cable

Product specifications

Amperage Rating
3A
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
10% to 95% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Nickel
Product Features
Angled Connector
Angled Plug
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Angled
Product Highlights
Extra-long 5-meter cable gives you plenty of room to move around while connected
Slim right-angle USB-C plug connects securely to avoid disconnection during gaming
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Connects the USB-C input port on a VR headset to your computer's USB-C port
Allows exciting digital gameplay while simultaneously charging the headset during use
Contact Plating
Nickel
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE) - RIGHT ANGLE
Operating Temperature
14° to 131°F (-10° to 55°C)
Operating Temperature Range
14° to 131°F (-10° to 55°C)
Storage Temperature Range
-13° to 158°F (-25° to 70°C)
SideB Connector3
USB C (MALE) - RIGHT ANGLE
Technology


Thunderbolt
USB 3.x
Cable Length
14 - 20ft (4 - 6M)
Maximum Input Watts
10 W
Cable Outer Diameter (OD)
5.7MM
Cable Type
Passive
Material
PVC
Wire Gauge (AWG)
30/28/21
Power Provided to Connected Device(s)
Up to 20V/3A (60W)
Cable Length Range
14 - 20ft (4 - 6M)
Connector
USB-C

Export product specification