Download document () of 20

B072-032-IP2-K

NetCommander 32-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 16 USB Dongles, 1U Rack-Mount, TAA

General specifications

Product Name
Eaton NetCommander KVM over IP
Catalog Number
B072-032-IP2-K
UPC
037332181442
Product Length/Depth
10.99 in
Product Height
1.71 in
Product Width
17.28 in
Product Weight
7.68 lb
Compliances
FCC Class A
RoHS
REACH
CE Marked
TAA Compliant
Certifications
CSA Std. C22.2
UL 60950-1
CSA C22.2.
Product Type
KVM over IP

Product specifications

Number of ports
32
Power supply
Cat5e/6/6a Cables
BTU Rating
171 BTU/Hr
LED Indicators
Blue (Power)
Material Of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-40° to 158°F (-40° to 70°C)
Input Current
120V (0.7A) / 230V (0.3A)
Operating Temperature
32° to 104°F (0° to 40°C)
Recommended Category Cable
Cat5e/6/6a Cables
Number Of Users
3
Input frequency
50/60Hz
Color
Black
Authentication Supported
RADIUS
LDAPS
Package Contents
16 USB Server Interface Dongles (B078-101-USB-1)
Rack-Mount Hardware
C13 to 5-15P Power Cords (x2)
Quick Start Guide
B072-032-IP2-K 32-Port Cat5 2+1 User 1U Rack-Mount KVM Switch with IP Remote Access
CD with Owner's Manual
System Requirements
Computer with HD15 (VGA) port, and USB port or PS/2 keyboard/mouse ports
User-supplied Cat 5e/6/6a cabling
For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
B078-101-USB-1 or B078-101-USB2 (USB) or B078-101-PS2 (PS/2) Server Interface Unit is required for each connected computer/server; 16 B078-101-USB-1 units are included
Compatible with Windows and Linux operating systems
Remote access supported using Windows computers
Remote console computers require minimum Pentium 4 with 2 GB memory
Product Features
Rackmountable
IP Remote Access
On-Screen Display (OSD)
Cat5 KVM Switch
Redundancy - Dual Power Inputs
TAA Compliant
USB Specification

USB 2.0 (up to 480 Mbps)
Network Speed

100 Mbps (Fast Ethernet)
Product Highlights
32 ports provide control of computers/servers locally or via your network or the Internet
Low-cost Cat5 cabling allows longer distances, reduces cable clutter
Occupies just 1U of rack space
Simultaneous support for 3 users – 1 local, 2 remote
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Includes 16 USB Server Interface dongles for connecting computers or servers
Packaging Type
Box
Console Keyboard And Mouse Interface
USB
Port Selection


Hotkey
OSD
Console Monitor Interface
VGA
Power Input Receptacle
IEC-320-C14
Computer Keyboard And Mouse Interface
PS/2
USB
Computer Monitor Interface
VGA
SideA Connector1
USB A (FEMALE)
SideB Connector1
HD15 (FEMALE)
RJ45 (FEMALE)
SideA Connector2
HD15 (FEMALE)
SideA Connector3
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Voltage Compatibility (VAC)
230 VAC
240
110 VAC
127 VAC
220 VAC
100 VAC
120 VAC
208 VAC
200 VAC
Pc/Server Connections
PS/2
USB
VGA
Technology
VGA / SVGA
PS/2
Cat5/5e
Power Consumption
50 W
Virtual Media Speed
Up to 12 Mbps (using B078-101-USB2)
Max Supported Video Resolution
Local : 1920 x 1200 @ 60 Hz ; Remote : 1920 x 1080 @ 60 Hz

Export product specification

Need product support?

Support from Eaton