Download document () of 20

N125-050-GY

Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m)

Molded

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N125-050-GY
UPC
037332135445
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
12 in
Product Weight
1.3 lb
Compliances
RoHS
IEEE Certified
REACH
Certifications
UL Listed
cUL Listed
Global Catalog
N125-050-GY
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CMG
Cable Jacket Color
Gray
Package Contents
50-ft. (15.24 m) Gray Cat6 Shielded FTP Patch Cable
System Requirements
Cat6
IEEE Standards Supported
802.3an
802.3at
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Molded boot provides extra strain-relief and durability
Protect your network data from EMI/RFI interference
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
26 AWG
Cable Length
50 Foot
Outer Cable Diameter
5.8 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
FTP
Cable Length Range
20 - 50ft (6 - 15M)
Cable Sheath Material
FTP
Conductor Material
Stranded Copper
Connector
RJ45
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.