Download document () of 20

B127A-010-H

Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA

Extend Your Reach Without Compromise
Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

Universal Solutions for Every Environment
With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

Benefits That Strengthen Your Network
These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-010-H
UPC
037332261342
Product Length/Depth
2.36 in
Product Height
0.59 in
Product Width
1.02 in
Product Weight
0.17 lb
Compliances
REACH
FCC Compliant
CE Marked
RoHS
Product Type
Extender

Product specifications

Type
Signal Booster
Relative Humidity
0-85% non-condensing
Color
Black
Material
Plastic (PC)
Product Features
HDR Support
Consumer Electronics Control (CEC) Supported
Daisy-chainable / Cascadable
Power Over Cable (PoC) Support
TAA Compliant
3D Video Supported
EDID Compatible
IR Remote Extension Support
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Compatible with all B127A-Series HDMI, DisplayPort and USB-C models
Power over Cable (PoC) technology provides power to the repeater via Cat6 cable
Packaging Type
Box
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Displayport Specification
1.2
Technology
HDMI
Cat6
Features
Flex Center
Max Supported Video Resolution
3840 x 2160 @ 60 Hz (4K x 2K)
Recommended Category Cable
Cat6
Max. Distance (Between any 2 Units)
Transmitter and Receiver (1 to 1) = 400 ft.
Transmission Distance
400 ft. (120 m)
LED Indicators
Green = Power
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.