Download document () of 20

B127A-111-BDTH

DisplayPort to HDMI over Cat6 Extender Kit, Transmitter/Transceiver - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-111-BDTH
UPC
037332263988
Product Length/Depth
2.46 in
Product Height
2.12 in
Product Width
4.53 in
Product Weight
0.9 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
Pass-through audio formats including LPCM 2.0/5.1/7.1
Audio Ports
HDMI (FEMALE)
TOSLINK (FEMALE)
AC Power Adapter Plug(s)
NEMA 1-15P North America
BS 1363 UK
AS/NZS 3112 Australia
CEE 7/16 Schuko
Relative Humidity
0-85% non-condensing
Audio Input
Displayport
Color
Black
Audio Output
HDMI
Input
Transmitter or Receiver (included)
Material
Metal
Product Features
Daisychainable up to 4 layers, 230 ft. per layer (920 ft. total)
Mirror Mode
Mounting Accessory Included
Range Extension with Booster
Consumer Electronics Control (CEC) Supported
TAA Compliant
Daisy-chainable / Cascadable
Rackmountable
3D Video Supported
Built-In Equalizer
EDID Compatible
Extended Mode
Power Over Cable (PoC) Support
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Power over Cable (PoC) technology provides power to the transceiver via Cat6 cable
Transmitter's local port shows you the 4K image being displayed at the other end
Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
RJ45 (FEMALE)
SideB Connector3
HDMI (FEMALE)
TOSLINK (FEMALE)
Displayport Specification
1.2a
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
DISPLAYPORT (FEMALE)
Power Source
Transmitter or Receiver (included)
Technology
HDMI
Cat5/5e
Cat6
POC
Features
Flex Center
Video Ports Details
  • DisplayPort 1.2a
  • HDMI 2.0
  • HDCP 2.2
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
AC Plug Type
AS/NZS 3112
NEMA 1-15P
BS1363
CEE 7/16 Schuko
AC Power Adapter Cord Length
4.53 ft
Number of Displays
2
Number of Monitors Supported
1
Daisy-chainable or Cascadable
Daisychainable up to 4 layers, 230 ft. per layer (920 ft. total)
Included Mounting Accessories
(4) Mounting Brackets & Screws
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Recommended Category Cable
24AWG Cat6
Max. Distance (Between any 2 Units)
230 ft.
Transmission Distance
230 ft.
Mounting Details
(4) Mounting Brackets & Screws
LED Indicators
Transmitter: (1) Power = Green, (1) RJ45 = Green (Power), Orange (Data); Transceiver: (1) Power = Green, (2) RJ45 = Green (Power), Orange (Data)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
DISPLAYPORT (FEMALE)
Video Output
HDMI (FEMALE)
Max 1080P Range (ft)
230 ft
Max 720P Range (ft)
230 ft
Video Ports
HDMI (FEMALE)
Receiver - Number of Video Outputs
2
Transmitter - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Rackmount
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.