Download document () of 20

MTB3-DOCK-03INT

Thunderbolt 3 Dock with USB-C Compatibility, Dual Display - 8K DisplayPort, USB 3.2 Gen 2 10G, USB-A/USB-C Hub, GbE, International Plug Adapters

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
MTB3-DOCK-03INT
UPC
037332273024
Product Length/Depth
5.79 in
Product Height
0.67 in
Product Width
3.15 in
Product Weight
3.37 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Certifications
NOM
ICES
RCM
EN 55032
Product Type
Docking station

Product specifications

Special features
Important Note This Thunderbolt 3 docking station must be connected to a Thunderbolt 3-enabled laptop or computer using a Thunderbolt 3 cable to achieve maximum data transfer and video transmission specifications.
Type
Docking Station
Amperage Rating
3A
Audio Ports
3.5MM (FEMALE)
Supports 8/16/22.05/24/32/44.1/48/96/176.4/192/384 KHz
Supports Auto-Detection and Auto-Switch between OMTP and CTIA
Supports 16/24/32-Bit Sample Rate
In order to extract sound the user must change the output sound manually in the sound setting of the source being used
3.5mm Combo Stereo Audio / Microphone Jack
Charging Ports Details
  • (2) Thunderbolt 3 ports: (1) Charges the host device with up to 60 Watts (5V/9V/15V/20V 3A); (1) Supports Thunderbolt 3 daisy chaining up to 6 levels with source capability of 15W (5V/3A)
  • (2) USB 3.2 Gen 2 Type-A ports. (1) USB-A port supports USB charging up to 5V 1.5A. (1) USB-A port up to 4.5W (5V/0.9A).
  • (1) USB 3.2 Gen 2 Type-C port which supports USB charging up to 7.5W (5V/1.5A).
Number of Charging Ports
5
Total Charging Amps
6
Total Charging Watts
120
AC Power Adapter Plug(s)
CEE 7/7 Schuko
NEMA 5-15P North America
BS 1363 UK
AS/NZS 3112 Australia
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
5% to 90% RH
Color
Gray
Black
Material
PC, ABS, Aluminum
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
0.9A
1.5A
3A
Product Features
Extended Mode
Mirror Mode
EDID Compatible
USB Charging
Ethernet Support
Battery Charging (5V/1.5A Port)
DisplayPort Alt Mode
3D Video Supported
Driver Required
MST Support
EDID Support
Full Duplex Support
HDR Support
Supports Thunderbolt 3 daisy chain up to 6 levels with up to 15 Watts (5V/3A)
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Color Depth
48-bit
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
Product Highlights
Connects 2 displays at the same time for multitasking and increasing productivity via a Thunderbolt 3-enabled host
Can operate with Thunderbolt 3 or USB-C Multi-Function DisplayPort (MFDP) host
Transmits 8K video (7680 x 4320) @ 30 Hz to a single display for professional users
USB 3.2 Gen 2 data ports allow connection of flash drives and other peripherals
Supports Thunderbolt 3 speeds up to 40 Gbps between compatible devices
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
THUNDERBOLT 3 (Type-C FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Plug Color
White
Blue
External Power Supply Certifications
CCC
TUV
cUL
CE
WEEE
GS
Power Source Type
AC Adapter with detachable power cord
SideA Connector1
THUNDERBOLT 3 (Type-C FEMALE)
Compatible Devices
Smartphone
Tablet
Chromebook
Laptop
Portable Speaker
SideB Connector1
DISPLAYPORT (FEMALE)
USB A (FEMALE)
SideA Connector2
DISPLAYPORT (FEMALE)
SideB Connector2
USB C (FEMALE)
Data Ports
USB C (FEMALE)
USB A (FEMALE)
USB-C - ThunderBolt 3 (40 Gbps)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
THUNDERBOLT 3 (Type-C FEMALE)
SideA Connector3
RJ45 (FEMALE)
Dc Barrel Plug
OD: 4.5 x 0.6 x 10.5 mm, positive pin, negative sleeve
SideB Connector3
3.5MM (FEMALE)
USB A (FEMALE)
Displayport Specification
1.4
SideA Connector4
RJ45 (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
SD (FEMALE)
Host Connector
THUNDERBOLT 3 (Type-C MALE)
SideA Connectors5
USB A (FEMALE)
SideB Connectors5
MICRO SD (FEMALE)
Charging AMPS per port
0.9 A
3 A
1.5 A
Technology
Stereo Audio
Thunderbolt
USB 3.x
Cat6
Cat5/5e
DisplayPort
Cat6a
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
100 Mbps (Fast Ethernet)
10 Mbps
SideB Connectors6
DISPLAYPORT (FEMALE)
Video Ports Details
  • Thunderbolt 3
  • DisplayPort 1.2a
  • DisplayPort 1.4
Data Transfer Rate
40 Gbps
Supported Resolution
1920x1080 (1080p)
1280x720 (720p)
3840x2160 (4K)
7680 x 4320 (8K)
5120 x 2880 (5K)
AC Adapter
Input: 100-240V, 50/60 Hz, 2A; Output: 20V / 6A
AC Power Adapter Cord Length
3.94 ft
Number of Ports
10
Number of USB Hub Ports
3
Ports
1
Total Number of Ports
10
Audio Ports Details
  • 3.5mm Combo Stereo Audio / Microphone Jack
  • Supports 8/16/22.05/24/32/44.1/48/96/176.4/192/384 KHz
  • Supports 16/24/32-Bit Sample Rate
  • Supports Auto-Detection and Auto-Switch between OMTP and CTIA
  • In order to extract sound the user must change the output sound manually in the sound setting of the source being used
Card Slots Details
  • Supports Secure Digital v.40 (SD 4.0) UHS-I (Ultra High Speed): SDR12 (12.5Mbyte/second)/SDR25 (25Mbyte/second)/SDR50 (50Mbyte/second)/SDR104 (104Mbyte/second)
  • Supports UHS-II: Full Duplex Mode and Half Duplex Mode (Up to 312MB/s data rate)
  • Both card readers can be used at the same time
Ports Detail
Supports 10/100/1000 Mbps (Gigabit) Ethernet
Resolutions Supported
Thunderbolt 3 Host (with DisplayPort 1.4 Alt Mode):Thunderbolt 3: 8K 30Hz (7680 x 4320); DisplayPort: 8K 30Hz (7680 x 4320) (Individually)Thunderbolt 3: 8K 30Hz (7680 x 4320) + DisplayPort: 4K 30Hz (3840 x 2160) (Dual Output)USB-C MFDP Host (with DisplayPort 1.4 Alt Mode):Thunderbolt 3: No Video (USB 2.0 Data only); DisplayPort: 4K 60Hz (3840 x 2160) (Single Output Only)USB-C MFDP Host (with DisplayPort 1.2 Alt Mode):Thunderbolt 3: No Video (USB 2.0 Data only); DisplayPort: 4K 30Hz (3840 x 2160) (Single Output Only)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Daisy-chainable or Cascadable
Supports Thunderbolt 3 daisy chain up to 6 levels with up to 15 Watts (5V/3A)
Max Supported Video Resolution
7680 x 4320 (When connected to TB3 Host); 4K 60 Hz (When connected to USB-C MFDP Host)
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Signal Transmission
Unidirectional
Data Ports Details
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB-C - ThunderBolt 3 (40 Gbps)
Network Ports
RJ45 (FEMALE)
Card Slots
SD (FEMALE)
MICRO SD (FEMALE)
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Video Input
THUNDERBOLT 3 (Type-C FEMALE)
Video Output
DISPLAYPORT (FEMALE)
THUNDERBOLT 3 (Type-C FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
DisplayPort 1.4
THUNDERBOLT 3 (Type-C FEMALE)
DisplayPort 1.2a
Thunderbolt 3
USB Power Delivery (PD) Charging Specification
60W
SD Card Specification
SD
Micro SD

Export product specification