Download document () of 20

MTB3-01M-5A-AB

Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
MTB3-01M-5A-AB
UPC
037332242006
Product Length/Depth
0.5 in
Product Height
7.09 in
Product Width
4.33 in
Product Weight
0.121 lb
Compliances
REACH
CE Marked
RoHS
FCC Compliant
Certifications
UL Listed
Global Catalog
MTB3-01M-5A-AB
Product Type
Cable

Product specifications

Application
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
  • Bridge two Thunderbolt 3-enabled notebooks for migrating data or setting up a peer-to-peer network
  • Stream 4K video from your MacBook or Chromebook to a monitor or television with a Thunderbolt 3-enabled input
  • Connect a DisplayPort monitor or laptop to an external GPU box for playing graphics-intensive 4K video games
Relative Humidity
25% ~ 85% RH
Color
Black
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
Product Highlights
Provides 5A (100W) power output for charging and powering large-capacity mobile devices
Thunderbolt 3 cable is compatible with all USB-C and Thunderbolt 3 devices
Plug-and-play operation with no software required for easy, immediate installation
Supports Thunderbolt 3 speeds up to 40 Gbps—4x faster than USB 3.1 Gen 2
Reversible Thunderbolt 3 plugs connect in either direction for immediate no-fuss use
SideA Connector1
THUNDERBOLT 3 (Type-C MALE)
SideB Connector1
THUNDERBOLT 3 (Type-C MALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
THUNDERBOLT 3 (Type-C MALE)
Displayport Specification
1.2
Technology

Thunderbolt
Data Transfer Rate
40 Gbps
Cable Length
Up to 4ft (up to 1M)
Power Consumption (Watts)
1.5 W
Cable Outer Diameter (OD)
+/- 4.75 mm
Power Provided to Connected Device(s)
5A (100W) Power Delivery
Cable Length Range
Up to 4ft (up to 1M)
Connector
Thunderbolt 3 (USB-C)

Export product specification