Download document () of 20

MTB4-HUB3-01

4-Port Thunderbolt 4 Hub - 8K, 2x 4K 60 Hz, USB 3.2 Gen 2, USB-A Port, 100W Charging, Gray

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
MTB4-HUB3-01
UPC
037332263117
Product Length/Depth
4.88 in
Product Height
0.51 in
Product Width
2.91 in
Product Weight
0.3748 lb
Compliances
WEEE Directive
UKCA
CE Marked
FCC Class B
RoHS3
REACH
Certifications
NOM
EN 55032
ICES
Product Type
Hub

Product specifications

Application
  • Extend your laptop’s screen, computer monitor or USB-C tablet on multiple displays to aid in multitasking and increase productivity
  • Edit HDR production video or digital photos using an 8K monitor
  • Charge mobile devices and connect peripherals, including RAID and hard drives, to transfer large video or CAD files
  • Cascade an additional 3 devices for a connection of 6 total devices
Type
Thunderbolt 4 Multiport Hub
Audio Specification
Pass-through audio via Thunderbolt 4 output ports
Amperage Rating
2A
Audio Ports
THUNDERBOLT 4 (USB-C FEMALE)
Audio output location can be selected by going to the sound settings of the source being used. By default, the sound will come from the first monitor connected, if that monitor has no speakers, the host will output the sound.
Supports pass-through audio via x3 Thunderbolt 4 ports (can use up to two ports simultaneously to transmit A/V)
Charging Ports Details
  • (x3) Thunderbolt 4 Ports support maximum 15W charging to connected devices, but do not support PD Charging
  • (x1) USB-A port supports maximum 900mA charging to connected devices
Number of Charging Ports
4
Total Charging Watts
60
AC Power Adapter Plug(s)
CEE 7/16 Schuko
BS 1363 UK
AS/NZS 3112 Australia
NEMA 1-15P North America
Relative Humidity
0-90% non-condensing
Color
Gray
Audio Output
USB-C
USB Hub Ports
Yes
Cable Jacket Color
Black
Charging Method
AC
Product Features
HDR Support
DisplayPort Alt Mode
3D Video Supported
USB Charging
Mirror Mode
EDID Support
Extended Mode
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Color Depth
48-bit
Product Highlights
Supports USB 3.2 Gen 2 speeds up to 10 Gbps and 0.9A downstream device charging
Supports Thunderbolt 4 speeds up to 40 Gbps between compatible sources/displays
Plug-and-play operation with no software required for easy, immediate installation
Connects one 8K @ 30 Hz or two 4K @ 60 Hz displays for convenient multitasking
Distributes power between source device and connected devices evenly and efficiently
Charging Port Type
THUNDERBOLT 4 (USB-C FEMALE)
USB 3.1 A (FEMALE)
Chroma Sub Sampling
4:4:4
Plug Color
Blue
White
External Power Supply Certifications
cUL
CCC
NOM
CE
PSE
Power Source Type
AC Adapter with detachable power cord
SideA Connector1
THUNDERBOLT 4 (USB-C FEMALE)
Compatible Devices
Laptop
Smartphone
Tablet
Chromebook
SideB Connector1
USB 3.1 A (FEMALE)
SideB Connector2
THUNDERBOLT 3 (Type-C FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - Thunderbolt 4 (40 Gbps)
THUNDERBOLT 4 (USB-C FEMALE)
SideB Connector3
USB 3.1 A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
THUNDERBOLT 4 (USB-C MALE)
Technology
Thunderbolt
USB 3.x
Features
Flex Center
Video Ports Details
Thunderbolt 4
Supported Resolution
3840x2160 (4K)
7680 x 4320 (8K)
AC Power Adapter Cord Length
3.94 ft
Number of Ports
5
Number of USB Hub Ports
1
Total Number of Ports
5
Audio Ports Details
  • Supports pass-through audio via x3 Thunderbolt 4 ports (can use up to two ports simultaneously to transmit A/V)
  • Audio output location can be selected by going to the sound settings of the source being used. By default, the sound will come from the first monitor connected, if that monitor has no speakers, the host will output the sound.
Charging Method Detail
  • (x3) Thunderbolt 4 ports each support 15W charging, but do not support PD Charging
  • (x1) USB-A port supports 900mA charging
Resolutions Supported
8K (7680 x 4320) @ 30 Hz (Single Display); 4K (3840 x 2160) @ 60 Hz (Dual Displays)
Storage Temperature Range
32° to 158°F (0° to 70°C)
Max Supported Video Resolution
8K (7680 x 4320) @ 30 Hz
Smart Charging Details
Support smart charging, dynamically distribute power to PC and Hub according to the requirement of the connected devices. 1) Max 85W power supply from
Data Ports Details
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - Thunderbolt 4 (40 Gbps)
Thunderbolt Specification
Thunderbolt 4 (up to 40Gbps)
Thunderbolt 3 (up to 40Gbps short or active cables)
Video Input
THUNDERBOLT 4 (USB-C FEMALE)
Video Output
THUNDERBOLT 4 (USB-C FEMALE)
Video Ports
THUNDERBOLT 4 (USB-C FEMALE)
Thunderbolt 4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.