Download document () of 20

N202-050-BL

Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)

Snagless

Cat6 Cable Ideal for Your High-Density Gigabit Ethernet Network
This Cat6 1G UTP Ethernet cable features an RJ45 (MALE) connector on one end and an {SideBConnector1} connector on the other. It is recommended for connecting network components like printers, computers, copiers, routers, servers, modems, hubs and switches in high-density data centers and network closets. Designed for fast transmission and excellent signal quality, this cable ensures peak performance throughout your local area network (LAN).

Snagless Male Connectors Add Extra Protection During Installation
The connectors’ snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief gives the Ethernet cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

Colored Blue to Avoid Misidentification That Can Cause Costly Downtime
The cable has a Blue jacket, which is easy to identify quickly in a crowded patch panel or switch and helps prevent the cable from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N202-050-BL
UPC
037332157409
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
0.96 lb
Compliances
REACH
RoHS
IEEE Certified
Certifications
cUL Listed
UL Listed
Global Catalog
N202-050-BL
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N202-050-BL, 50-ft. (15.24 m) Blue Cat6 Solid Conductor Patch Cable
System Requirements
Cat6
PoE
IEEE Standards Supported
802.3an
802.3at
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
High-quality copper wire and a shortened body plug design
Solid Conductor 4 Pair Cable for long distance patch runs
Drastically reduce impedance and structural return loss compared to Stranded Conductor patch cables
Snagless boots protect the locking tabs on the RJ45 connectors from being damaged during installation
Meets Category 6 cabling standards
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
PoE
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
24 AWG
Cable Length
50 Foot
Outer Cable Diameter
6.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
20 - 50ft (6 - 15M)
Cable Sheath Material
UTP
Conductor Material
Solid Copper
Connector
RJ45
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular

Export product specification