Download document () of 20

N252-024-SH-K

Cat5e/Cat6 24-Port Patch Panel - Shielded, Krone IDC, 568B, RJ45 Ethernet, 1U, TAA

  • Supports EIA/TIA T568B wiring standards for Krone-type terminations
  • 1U patch panel easy to mount for immediate use in your EIA-standard 19 in. rack
  • Rated for 5 Gbps speeds for managing high-speed cabling in mission-critical Ethernet applications
  • 24 RJ45 ports numbered, labeled and color-coded for easy cable identification
  • Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252-024-SH-K
UPC
037332236166
Product Length/Depth
20.4 in
Product Height
2.2 in
Product Width
4.1 in
Product Weight
2.7 lb
Compliances
TAA Compliant
Global Catalog
N252-024-SH-K
Product Type
Patch panel

Product specifications

Type
Rackmount
Color
Black
Package Contents
(6) Cable ties
(4) Screws
Grounding wire
Installation guide
N252-024-SH-K Cat6 24-Port Patch Panel, 1U
System Requirements
Cat5/5e
Cat6
Product Features
Industrial Grade
TAA Compliant
Rack Height
1U
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
KRONE IDC
SideB Connector3
KRONE IDC
Technology
Cat6
Cat5/5e
Features
Flex Center
Number Of Ports
24
Panel Style
Punchdown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.