Cisco-Compatible QSFP-100G-SR4-S QSFP28 Transceiver - 100GBase-SR4, Multimode MTP/MPO, 850 nm, 100 m
| Product Name |
Eaton Tripp Lite series multimode fiber transceiver
|
| Catalog Number |
N286-100G-SR4-S
|
| UPC |
037332248497
|
| Product Length/Depth |
4.58 in
|
| Product Height |
0.33 in
|
| Product Width |
0.72 in
|
| Product Weight |
0.132 lb
|
| Compliances |
RoHS
CE Marked |
| Global Catalog |
N286-100G-SR4-S
|
| Product Type |
Multimode fiber transceiver
|
| Application |
Install an additional MTP/MPO port on a Cisco router, server or switch for the purpose of connecting a multimode Gigabit Ethernet network cable
|
| Product Features |
Multi-Source Agreement (MSA) Compliant
|
| SideA Connector1 |
12F MTP/MPO (MALE)
|
| SideB Connector1 |
QSFP28 (MALE)
|
| Network Compatibility |
100 Gbps
|
| Brand Compatibility |
Cisco
|
| Optical Port |
MPO/MTP
|
| Transmission Distance |
|
| Operating Temperature |
|
| Storage Temperature Range |
-4° to 185°F (-20° to 85°C)
|
| Data Transfer Rate |
100 Gbps
|
| Wavelength |
850 nm
|
| Connector |
12F MTP/MPO (male)
QSFP28 (male) |