Download document () of 20

N785-I01-SFP-DU

Unmanaged Industrial Gigabit Fiber to Ethernet Media Converter, 10/100/1000 Mbps, RJ45/SFP, -40° to 75°C, DC Power

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Customizable converter extends up to 1000 Mbps (1 Gbps) of data via open SFP port
  • IP30 aluminum housing withstands operating temperature range of -40° to 75°C
  • Primary and redundant power supply ports allow connection of dual DC power sources
  • Automatic MDI/MDI-X configuration connects devices without crossover cabling

Customizes Your Network Extension over Fiber Optic Cable
This network mode converter changes a Fiber to Ethernet signal and extends it to a second network device located farther away than copper cabling’s 100-meter limit. The mode conversion allows your network connection to reach hubs, switches and other devices located up to 100 M away. The fiber media converter is ideal for network engineers migrating toward higher-density data centers.

LEDs Indicate Installation Performance and Diagnostic Functions
Easy-to-read LEDs on the side of the media converter indicate essential status information, including network speed and connection, signal diagnostics and unit power. LEDs indicate when a fiber cable has been severed or another cause of disruption in service has occurred.

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-I01-SFP-DU
UPC
037332268594
Product Length/Depth
5.04 in
Product Height
2.44 in
Product Width
9.33 in
Product Weight
0.001 lb
Compliances
FCC Compliant
CE Marked
RoHS
Global Catalog
N785-I01-SFP-DU
Product Type
Media converter

Product specifications

Type
Fiber to Ethernet
Accessories
RS232 Terminal Block, DIN Rail Mount, RJ45 Insert Cap, SFP Insert Cap
Color
Black
Package Contents
N785-I01-SFP-DU Media Converter
RJ45 connector cap
SFP connector cap
DIN rail kit
Quick Start Guide
Terminal block (12–57VDC)
Terminal block (12-57VDC)
IEEE Standards Supported
802.3ab
802.3u
802.3z
Product Features
DIN Mountable
Auto MDIX Support
Wavelength Division Multiplexing (WDM)
Industrial Grade
TAA Compliant
Mounting Accessory Included
Network Speed
100 Mbps (Fast Ethernet)
10 Mbps
1 Gbps (Gigabit)
10 Mbps; 100 Mbps; 1000 Mbps
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Packaging Type
Box
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SFP (FEMALE)
Technology
Fiber
Cat6
Cat6a
Cat5/5e
Multimode
Singlemode
Features
Flex Center
Operating Humidity
10% to 95% RH, (Non-Condensing)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5% to 95% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH (Non Condensing)
Storage Temperature
-40° to 185°F (-40° to 85°C)
Transmission Range
100 M
AC Power Adapter Input Specs (V / Hz / A)
12-57V DC
Housing
Metal
LED Indicators
PWR (Power), L/A (For Ethernet port link-up), 100 (For Ethernet & SFP speed 100Mbps), 1000 (For Ethernet & SFP speed 1000Mbps)
Power Consumption
6 W
Data Transfer Rate
10 Mbps
1 Gbps
100 Mbps
Fittings Included
Mounting Accessory Included
Mode
Multimode
Singlemode
Network Ports
SFP (FEMALE)
RJ45 (FEMALE)
Optical Port

SFP

Export product specification