Download document () of 20

N286-10G-SR-S

Cisco-Compatible SFP-10G-SR-S SFP+ Transceiver - 10GBase-SR, DDM, Multimode LC, 850 nm, 300M (984.25 ft.)

  • Provides 10 Gbps throughput up to 300 m (984 ft.) via multimode fiber cabling
  • Hot-swappable interface lets you install and uninstall without shutting down
  • Supports DDM for monitoring temperature and other real-time operating parameters
  • LC duplex female connector supports 10GBase-SR signal at 850 nm wavelength
  • SFP+ transceiver module 100% compatible with Cisco’s equivalent module

General specifications

Product Name
Eaton Tripp Lite series multimode fiber transceiver
Catalog Number
N286-10G-SR-S
UPC
037332249265
Product Length/Depth
0.55 in
Product Height
0.49 in
Product Width
2.3 in
Product Weight
0.064 lb
Compliances
RoHS
Global Catalog
N286-10G-SR-S
Product Type
Multimode fiber transceiver

Product specifications

Application
Install an additional LC duplex port on a Cisco router, server or switch for the purpose of connecting a multimode Gigabit Ethernet network cable
Product Features
Multi-Source Agreement (MSA) Compliant
SideA Connector1
SFP+ (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Network Compatibility
10 Gbps
Brand Compatibility
Cisco
Optical Port
LC
Transmission Distance
Operating Temperature
  • 23 to 185 F (-5 to 85 C)
  • 23° to 185°F (-5° to 85°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
10 Gbps
Wavelength
850 nm
Connector
SFP+ (male)
LC duplex (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.