Download document () of 20

N520-20M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N520-20M
UPC
037332123619
Product Length/Depth
6.6 in
Product Height
0.5 in
Product Width
6 in
Product Weight
0.3 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
20M Duplex MMF Cable LC/LC 50/125 Fiber
Connector Color
Gray
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/LC connectors
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
25 Gbps
10 Gbps
Product Highlights
Attenuation loss meets or exceeds the latest industry standards
Perfect for use with Fibre Channel Controller Cards and Switches
Premium PVC multimode patch cables
Backward compatible with 62.5 micron fiber
Built-in headroom for future applications
Higher bandwidth, optimized for gigabit and 10Gbps networks
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Primary Coating Diameter
245
Secondary coating material
PVC
Numerical Aperture
.275 nominal
Primary Coating Material
Acrylate
Secondary Coating Diameter (Microns)
900
Fiber Cable Length
20M (65.6 ft)
Proof Test Level
100,000 PSI
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM2
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.