Download document () of 20

N286-01GSX-MLC

HP J4858C Compatible SFP Transceiver, 1000Base-SX, DDM, Multimode LC, 850 nm, 550 m

  • 100% compatible with HP networking hardware
  • Transmits up to 1,804 ft. (550 m) with 50/125 MMF cabling
  • Complies with MSA standards
  • Transmits up to 722 ft. (220 m) with 62.5/125 MMF cabling
  • Supports data transfer rates up to 1 Gbps

Transceiver Connects to Your Network Switch or Server 
This transceiver allows you to connect a {Technology} cable to a {NetworkSpeed} Gbps network router, server, adapter or switch. It transmits data up to {CableLength} using a wavelength of 850 nm nm. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.

Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly network shutdown or device reboot. Just plug the SFP+ (MALE) end of the transceiver into your network device. The other LC DUPLEX (FEMALE) end has links with {Technology} cabling (sold separately).

General specifications

Product Name
Eaton Tripp Lite series multimode fiber transceiver
Catalog Number
N286-01GSX-MLC
UPC
037332197443
Product Length/Depth
4.8 in
Product Height
1.1 in
Product Width
2.7 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
N286-01GSX-MLC
Product Type
Multimode fiber transceiver

Product specifications

Product Features
Multi-Source Agreement (MSA) Compliant
SideA Connector1
SFP+ (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Network Compatibility
1 Gbps (Gigabit)
Brand Compatibility
HP
Optical Port
LC
Transmission Distance
550 m
Operating Temperature
  • 32 to 158 F (0 to 70 C)
  • 32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
1 Gbps
Wavelength
850 nm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.