Download document () of 20

N820-20M-OM4

100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 20 m

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-20M-OM4
UPC
037332190802
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.32 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
N820-20M-OM4 10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable, 20 m (65 ft.)
Connector Color
Aqua
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
40 Gbps
100 Gbps
10 Gbps
25 Gbps
Product Highlights
Low-smoke zero-halogen aqua jacket
50/125 duplex glass fiber construction
40/100 Gb Ethernet speed up to 300 m (@ 850 nm)
Nearly 10x the bandwidth of conventional 62.5 um multimode fiber
Dual male LC connectors meet insertion loss standards
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
20M (65.6 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM4
Fiber Type
50/125

Export product specification