Download document () of 20

N48K-15M8L60-B

40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 15 MTP QSFP to 60 LC Duplex OM4 50/125 Multimode Ports, 1U

  • Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections
  • Total of 15 12-fiber MTP/MPO switch ports and 60 LC ports
  • Base8 wiring uses all LC ports—no dead ports as in Base12
  • Hardwired cassettes for 30% improvement in insertion loss
  • Easily identifiable color-coded magenta OM4 cables

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N48K-15M8L60-B
UPC
037332200846
Product Length/Depth
1.18 in
Product Height
4.72 in
Product Width
3.46 in
Product Weight
6.569 lb
Compliances
RoHS
Global Catalog
N48K-15M8L60-B
Product Type
Cassette

Product specifications

Type
Breakout
Color
Black
Package Contents
N48K-15M8L60-B 50/125 Breakout Fiber Patch Panel
Product Features
All-in-One Kit
Built-in Cables
SideA Connector1
MTP/MPO (FEMALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Features
Flex Center
Panel Style
Fiber Breakout
Connector
MTP/MPO (female)
LC duplex (female)
Optical Mode

OM4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.